Table 9-2 Output Capacitor and Inductor Combinations| Inductor Value [µH](1) | Output Capacitor Value [µF](2) |
|---|
| 44 | 66 | 100 |
|---|
| 1.0 | √ | √(3) | √ |
| 1.5 | √ | √ | √ |
(1) Inductor tolerance and current de-rating is anticipated. The effective inductance can vary by 20% and –30%.
(2) Capacitance tolerance and bias voltage de-rating is anticipated. The effective capacitance can vary by 20% and –50%.
(3) Typical application. Other check mark indicates recommended filter combinations