ZHCSR54A February 2023 – November 2023 TPS62A01-Q1 , TPS62A01A-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters
| Design Parameter | Example Value |
|---|---|
| Input voltage | 2.5 V to 5.5 V |
| Output voltage | 1.8 V |
| Maximum output current | 1.0 A |
Table 8-2 lists the components used for the example.
| Reference | Description | Manufacturer(1) |
|---|---|---|
| C1 | 4.7 µF, Ceramic Capacitor, 10 V, X7R, size 0805, GRM21BR71A475KA73L | Murata |
| C2 | 22 µF, Ceramic Capacitor, 10 V, X7R, size 0805, GRM21BZ71A226KE15L | Murata |
| L1 | 1 µH, Power Inductor, XGL3520-102MEC | Coilcraft |
| R1, R2 | Chip resistor, 1%, size 0603 | Std. |
| C3 | Optional, 27 pF or 33 pF if needed(2) | Std. |