ZHCSLO0B April 2023 – October 2023 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
PRODUCTION DATA
If hiccup operation is enabled and the high-side switch current exceeds the current limit threshold on 32 consecutive switching cycles, the device:
Hiccup operation continues – in a repeating sequence of 32 cycles in current limit, followed by a pause of 128 µs, followed by a soft-start attempt – for as long as the output overload condition exists.
The device clears the HICCUP bit if you read the STATUS register when the overload condition has been removed.