ZHCSNZ3A January 2023 – October 2023 TPS62870 , TPS62871 , TPS62872 , TPS62873
PRODUCTION DATA
The following are required for a single update:
After the receipt of each byte, the receiving device acknowledges by pulling the SDA line low during the high period of a single clock pulse. A valid I2C address selects the target. The target performs an update on the falling edge of the acknowledge signal that follows the LSB byte.