ZHCSL99F September 2019 – October 2023 TPS62860 , TPS62861
PRODUCTION DATA
REGISTER ADDRESS 0X02 READ/WRITE | |||
---|---|---|---|
BIT | FIELD | VALUE (HEX) | OUTPUT VOLTAGE (TYP) |
7 | Operation Mode | 0x00 | 0 - Keep PFM/PWM selection as in CONTROL-Register 1 - sets the device in PWM operation for this Voltage selection |
6:0 | VO2_SET | 0x00 | 0.400 V |
0x01 | 0.4125 V | ||
... | |||
0x14 | 0.65 V (default value for TPS628603) | ||
... | |||
0x38 | 1.10 V (default value for TPS628600/04 and TPS628610) | ||
... |
|||
0x7E | 1.975 V | ||
0x7F | 1.9875 V |