ZHCSNK8 March 2021 TPS62810M , TPS62811M , TPS62812M , TPS62813M
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Supply voltage range | 2.75 | 6 | V | |
| VOUT | Output voltage range | 0.6 | 5.5 | V | |
| L | Effective inductance for a switching frequency of 1.8 MHz to 3.5 MHz | 0.32 | 0.47 | 0.9 | µH |
| L | Effective inductance for a switching frequency of 3.5 MHz to 4 MHz | 0.25 | 0.33 | 0.9 | µH |
| COUT | Effective output capacitance for 1-A and 2-A version(1) | 15 | 22 | 470 | µF |
| COUT | Effective output capacitance for 3-A and 4-A version (1) | 27 | 47 | 470 | µF |
| CIN | Effective input capacitance(1) | 5 | 10 | µF | |
| RCF | 4.5 | 100 | kΩ | ||
| TJ | Operating junction temperature | –55 | +150 | °C | |