| SUPPLY CURRENT |
| VI |
Input voltage range |
|
2.3 |
|
5.5 |
V |
| IQ |
Operating quiescent current |
IO = 0 mA. Device not switching |
|
31 |
55 |
μA |
| IO = 0 mA, PWM mode |
|
7.6 |
|
mA |
| I(SD) |
Shutdown current |
EN = GND |
|
0.2 |
2.5 |
μA |
| UVLO |
Undervoltage lockout threshold |
|
|
2.05 |
2.1 |
V |
| ENABLE, MODE |
| VIH |
High-level input voltage |
|
1 |
|
|
V |
| VIL |
Low-level input voltage |
|
|
|
0.4 |
V |
| Ilkg |
Input leakage current |
Input connected to GND or VIN |
|
0.01 |
1 |
μA |
| POWER SWITCH |
| rDS(on) |
P-channel MOSFET ON-resistance |
TPS6266x |
VI = V(GS) = 3.6 V, PWM mode |
|
270 |
|
mΩ |
| VI = V(GS) = 2.5 V, PWM mode |
|
350 |
|
| Ilkg |
P-channel leakage current, PMOS |
V(DS) = 5.5 V, –40°C ≤ TJ ≤ 85°C |
|
|
1 |
μA |
| rDS(on) |
N-channel MOSFET ON-resistance |
TPS6266x |
VI = V(GS) = 3.6 V, PWM mode |
|
140 |
|
mΩ |
| VI = V(GS) = 2.5 V, PWM mode |
|
200 |
|
| Ilkg |
N-channel leakage current, NMOS |
V(DS) = 5.5 V, –40°C ≤ TJ ≤ 85°C |
|
|
2 |
μA |
| rDIS |
Discharge resistor for power-down sequence |
TPS62665 |
|
|
15 |
50 |
Ω |
|
P-MOS current limit |
2.3 V ≤ VI ≤ 4.8 V, open loop |
1400 |
1500 |
1750 |
mA |
|
Input current limit under short-circuit conditions |
VO shorted to ground |
|
19 |
|
mA |
|
Thermal shutdown |
|
|
140 |
|
°C |
|
Thermal shutdown hysteresis |
|
|
10 |
|
°C |
| OSCILLATOR |
| fSW |
Oscillator frequency |
TPS6266x |
IO = 0 mA, PWM mode |
5.4 |
6 |
6.6 |
MHz |
| OUTPUT |
| V(OUT) |
Regulated DC output voltage |
TPS6266x |
2.3 V ≤ VI ≤ 2.7 V, 0 mA ≤ IO ≤ 600 mA 2.7 V ≤ VI ≤ 3 V, 0 mA ≤ IO ≤ 800 mA 3 V ≤ VI ≤ 4.8 V, 0 mA ≤ IO ≤ 1000 mA PFM/PWM operation |
0.98 × VNOM |
VNOM |
1.03 × VNOM |
V |
3 V ≤ VI ≤ 5.5 V, 0 mA ≤ IO ≤ 1000 mA PFM/PWM operation |
0.98 × VNOM |
VNOM |
1.04 × VNOM |
2.3 V ≤ VI ≤ 2.7 V, 0 mA ≤ IO ≤ 600 mA 2.7 V ≤ VI ≤ 3 V, 0 mA ≤ IO ≤ 800 mA 3 V ≤ VI ≤ 5.5 V, 0 mA ≤ IO ≤ 1000 mA PWM operation |
0.98 × VNOM |
VNOM |
1.02 × VNOM |
| Line regulation |
VI = VO + 0.5 V (min 2.3 V) to 5.5 V, IO = 200 mA |
|
0.13 |
|
%/V |
| Load regulation |
VI = 3.6 V, IO = 0 mA to 1000 mA |
|
–0.00025 |
|
%/mA |
|
Feedback input resistance |
|
480 |
|
|
kΩ |
| ΔVO |
Power-save mode ripple voltage |
TPS62660 |
IO = 1 mA |
|
20 |
|
mVPP |
| TPS62661 |
IO = 1 mA L = 1 μH (muRata LQM2MPN1R0NG0) CO = 10 μF, 4 V 0402 (muRata GRM155R60G106M) |
|
9 |
|
| TPS62665 |
IO = 1 mA |
|
24 |
|
|
Start-up time |
TPS62660 |
IO = 0 mA, time from active EN to VO |
|
120 |
|
μs |
| TPS62661 |
RL = 2 Ω, time from active EN to VO |
|
55 |
|