ZHCSB86E November 2011 – October 2021 TPS62150 , TPS62150A , TPS62151 , TPS62152 , TPS62153
PRODUCTION DATA
The following design guideline provides a component selection to operate the device within the recommended operating conditions. Using the FSW pin, the design can be optimized for highest efficiency or smallest solution size and lowest output-voltage ripple. For highest efficiency set FSW = high, and the device operates at the lower switching frequency. For smallest solution size and lowest output voltage ripple set FSW = low, and the device operates with higher switching frequency. The typical values for all measurements are VIN = 12 V, VOUT = 3.3 V, and T = 25°C, using the external components of Table 9-1.
The component selection used for measurements is given as follows:
| REFERENCE | DESCRIPTION | MANUFACTURER(1) |
|---|---|---|
| IC | 17-V, 1-A step-down converter, QFN | TPS62150RGT, Texas Instruments |
| L1 | 2.2-µH, 3.1-A, 0.165-in × 0.165-in (4.19-mm × 4.19-mm) | XFL4020-222MEB, Coilcraft |
| C1 | 10-µF, 25-V, ceramic, 1210 | Standard |
| C3 | 22-µF, 6.3-V, ceramic, 0805 | Standard |
| C5 | 3300-pF, 25-V, ceramic, 0603 | |
| R1 | Depending on VOUT | |
| R2 | Depending on VOUT | |
| R3 | 100-kΩ, chip, 0603, 1/16-W, 1% | Standard |