ZHCSHZ8B april 2018 – february 2023 TPS62147 , TPS62148
PRODUCTION DATA
Figure 8-1 Measurement Setup with FSEL = high| REFERENCE | DESCRIPTION | MANUFACTURER |
|---|---|---|
| IC | 17 V, 2 A Step-Down Converter | TPS62147; Texas Instruments |
| L | 1 µH inductor | XFL4020-102; Coilcraft |
| CIN | 10 µF, 25 V, Ceramic, 0805 | TMK212BBJ106MG-T; Taiyo Yuden |
| COUT | 2 × 10 µF, 16 V, Ceramic, 0805; all VOUT except 9 V and 1.2 V | EMK212BBJ106MG-T; Taiyo Yuden |
| COUT | 3 × 10 µF, 16 V, Ceramic, 0805 for VOUT = 1.2 V | EMK212BBJ106MG-T; Taiyo Yuden |
| COUT | 4 × 10 µF, 16 V, Ceramic, 0805 for VOUT = 9 V | EMK212BBJ106MG-T; Taiyo Yuden |
| CSS | 3.3 nF, 10 V, Ceramic, X7R | - |
| R1 | Depending on Vout; see Table 10-4 | Standard 1% metal film |
| R2 | Depending on Vout; see Table 10-4 | Standard 1% metal film |
| R3 | 470 kΩ, Chip, 0603, 1/16 W, 1% | Standard 1% metal film |
Figure 8-2 Measurement Setup with FSEL = low| REFERENCE | DESCRIPTION | MANUFACTURER(1) |
|---|---|---|
| IC | 17 V, 2 A Step-Down Converter | TPS62147; Texas Instruments |
| L | 2.2 µH inductor | XFL4020-222; Coilcraft |
| CIN | 10 µF, 25 V, Ceramic, 0805 | TMK212BBJ226MG-T; Taiyo Yuden |
| COUT | 2 × 22 µF, 16 V, Ceramic, 0805; all VOUT except 9 V and 1.2 V | EMK212BBJ226MG-T; Taiyo Yuden |
| COUT | 3 × 22 µF, 16 V, Ceramic, 0805 for VOUT = 1.2 V and VOUT = 9 V | EMK212BBJ226MG-T; Taiyo Yuden |
| CSS | 3.3 nF, 10 V, Ceramic, X7R | - |
| R1 | Depending on Vout; see Table 10-4 | Standard 1% metal film |
| R2 | Depending on Vout; see Table 10-4 | Standard 1% metal film |
| R3 | 470 kΩ, Chip, 0603, 1/16 W, 1% | Standard 1% metal film |