ZHCSHS6E November 2017 – November 2021 TPS62088 , TPS62088A , TPS62089A
PRODUCTION DATA
PART NUMBER(1) | OPERATION MODE | OUTPUT VOLTAGE |
---|---|---|
TPS62088YFP | PFM/PWM | 3-A adjustable |
TPS62088YWC | PFM/PWM | 3-A adjustable |
TPS6208812YFP | PFM/PWM | 3 A with 1.2 V |
TPS6208818YFP | PFM/PWM | 3 A with 1.8 V |
TPS6208833YFP | PFM/PWM | 3 A with 3.3 V |
TPS62088AYFP | Forced-PWM | 3-A adjustable |
TPS62089AYFP | Forced-PWM | 2-A adjustable |