ZHCSHC3B january 2018 – june 2023 TPS61280D , TPS61280E , TPS61281D
PRODUCTION DATA
Memory location: 0x01
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESET | ENABLE | RESERVED | GPIOCFG | SSFM | MODE_CTRL | ||
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| Stored in E2 | |||||||
| N | Y | Y | N | Y | Y | Y | Y |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESET | R/W | 0 | Device reset bit. 0: Normal operation. or line breaks 1: Default values are set to all internal registers. The device operation is cycled (ON-OFF-ON), that is, the converter is disabled for a short period of time and the output is reset. |
| 6:5 | ENABLE | R/W | 0 | Device enable bits. 00: Device operation follows hardware control signal (refer to Table 9-2). 01: Device operates in auto transition mode (dc/dc boost, bypass) regardless of the nBYP control signal (EN = 1). 10: Device is forced in pass-through mode regardless of the nBYP control signal (EN = 1). 11: Device is in shutdown mode. The output voltage is reduced to a minimum value (VIN - VOUT ≤ 3.6V) regardless of the nBYP control signal (EN = 1). |
| 4 | RESERVED | R/W | 0 | Reserved bit. This bits is reserved for future use. During write operations data intended for this bit is ignored, and during read operations 0 is returned. |
| 3 | GPIOCFG | R/W | 0 for TPS61280D 1 for TPS61280E |
GPIO port configuration
bit. 0: GPIO port is configured to support manual reset input (nRST) and interrupt generation output (nFAULT). 1: GPIO port is configured as a device mode selection input. |
| 2 | SSFM | R/W | 0 | Spread modulation control. 0: Spread spectrum modulation is disabled. 1: Spread spectrum modulation is enabled in PWM mode |
| 1:0 | MODE_CTRL | R/W | 1 | Device mode of operation
bits. 00: Device operation follows hardware control signal (GPIO must be configured as mode selection input). 01: PFM with automatic transition into PWM operation. 10: Forced PWM operation. 11: PFM with automatic transition into PWM operation (VSEL = L), forced PWM operation (VSEL = H). |