ZHCS174C January   2014  – October 2014 TPS61230 , TPS61232

UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
  3. 3 说明
  4. 4 修订历史记录
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Startup
      2. 8.3.2 Current Limit Operation
      3. 8.3.3 Enable/Disable
      4. 8.3.4 Undervoltage Lockout
      5. 8.3.5 Output Capacitor Discharge, TPS61231
      6. 8.3.6 Power Good Output
      7. 8.3.7 Over Voltage Protection
      8. 8.3.8 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Boost Normal Mode
      2. 8.4.2 Boost Power Save Mode
      3. 8.4.3 Zero Duty Cycle Mode
  9. 9 Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 TPS61230 2.3-V to 5.5-V Input, 5-V Output Converter
        1. 9.2.1.1 TPS61230 5-V Output Design Requirements
        2. 9.2.1.2 TPS61230 5-V Detailed Design Procedure
          1. 9.2.1.2.1 Programming the Output Voltage
          2. 9.2.1.2.2 Inductor and Capacitor Selection
            1. 9.2.1.2.2.1 Inductor Selection
            2. 9.2.1.2.2.2 Output Capacitor Selection
            3. 9.2.1.2.2.3 Input Capacitor Selection
          3. 9.2.1.2.3 Loop Stability, Feed Forward Capacitor
        3. 9.2.1.3 TPS61230 5-V Output Application Performance Plots
      2. 9.2.2 TPS61230 2.3-V to 5.5-V Input, 3.5-V Output Converter
        1. 9.2.2.1 TPS61230 3.5-V Output Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 TPS61230 3.5-V Output Application Performance Plots
      3. 9.2.3 TPS61230 Application with Feed Forward Capacitor for Best Transient Response
        1. 9.2.3.1 Design Requirements
        2. 9.2.3.2 Detailed Design Procedure
        3. 9.2.3.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 第三方产品免责声明
    2. 12.2 文档支持
      1. 12.2.1 相关文档 
    3. 12.3 相关链接
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 术语表
  13. 13机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Applications and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

The devices are designed to operate from an input voltage supply range between 2.3 V and 5.5 V with a maximum output current of 2.1 A. The devices operate in PWM mode for medium to heavy load conditions and in power save mode at light load currents. In PWM mode the TPS6123x converter operates with the nominal switching frequency of 2 MHz which provides a controlled frequency variation over the input voltage range. As the load current decreases, the converter enters power save mode, reducing the switching frequency and minimizing the IC quiescent current to achieve high efficiency over the entire load current range. The WEBENCH software uses an iterative design procedure and accesses a comprehensive database of components when generating a design. See the 相关文档  section for additional documentation.

9.2 Typical Applications

9.2.1 TPS61230 2.3-V to 5.5-V Input, 5-V Output Converter

TPS61230_5Vout_Typ_App.gifFigure 12. TPS61230 5-V Output Typical Application

9.2.1.1 TPS61230 5-V Output Design Requirements

Use the following typical application design procedure to select external components values for the TPS61230 device.

Table 2. TPS61230 5-V Output Design Parameters

DESIGN PARAMETERS EXAMPLE VALUES
Input Voltage Range 2.3 V to 5.5 V
Output Voltage 5.0 V
Output Voltage Ripple ±3% VOUT
Transient Response ±10% VOUT
Input Voltage Ripple ±200 mV
Output Current Rating 2.1 A
Operating Frequency 2 MHz

9.2.1.2 TPS61230 5-V Detailed Design Procedure

Table 3. TPS61230 5-V Output List of Components

REFERENCE DESCRIPTION MANUFACTURER
L1 1.0 μH, power inductor, XFL4020-102MEB Coilcraft
C1 2 μF 6.3 V, 0805, X5R ceramic, GRM21BR60J226ME39 Murata
C2 3 × 22 μF 10 V, 0805, X5R ceramic, LMK212BBJ226MG YUDEN
C3 10 nF, X7R ceramic Murata
R1 402 k, resistor, chip, 1/10W, 1% Rohm
R2 100 k, resistor, chip, 1/10W, 1% Rohm

9.2.1.2.1 Programming the Output Voltage

The TPS6123x device family's output voltage need to be programmed via an external voltage divider to set the desired output voltage.

An external resistor divider is used, as shown in Equation 5. By selecting R1 and R2, the output voltage is programmed to the desired value. When the output voltage is regulated, the typical voltage at the FB pin is VFB. The following equation can be used to calculate R1 and R2.

Equation 5. EQ1_output.gif

For best accuracy, R2 should be kept smaller than 100 kΩ to ensure that the current following through R2 is at least 100 times larger than FB pin leakage current. Changing R2 towards a lower value increases the robustness against noise injection. Changing the R2 towards higher values reduces the quiescent current for achieving highest efficiency at low load currents.

For the fixed output voltage version, TPS61232, the FB pin must be tied to the output directly.

9.2.1.2.2 Inductor and Capacitor Selection

The second step is the selection of the inductor and capacitor components. To simplify this process, Table 4 outlines possible inductor and output capacitor value combinations.

Table 4. Inductor and Output Capacitor Combinations

L (µH)(1) COUT (µF)(2)
10 20 47 100
0.47 √ √ √
1.0 √(3) √ √
1.5
(1) This is the nominal inductance of inductor. Inductor tolerance and current de-rating is anticipated. The effective inductance can vary by -30%.
(2) This is the effective capacitance of output capacitors. A higher nominal value is required.
(3) Typical application configuration. Other check mark indicates alternative filter combinations.

9.2.1.2.2.1 Inductor Selection

A boost converter requires two main passive components for storing energy during the conversion, an inductor and an output capacitor. It is advisable to select an inductor with a saturation current rating higher than the possible peak current flowing through the power switches. The inductor peak current varies as a function of the load, the input and output voltages and is estimated using Equation 6.

Equation 6. EQ_Ipeak.gif

Where

η = Power conversion estimated efficiency

Selecting an inductor with insufficient saturation performance can lead to excessive peak current in the converter. This could eventually harm the device and reduce reliability. It's recommended to choose the saturation current for the inductor 20%~30% higher than the IL(PEAK), from Equation 6. The following inductors are recommended to be used in designs.

Table 5. List of Inductors

INDUCTANCE [µH] CURRENT RATING [A] DC RESISTANCE [mΩ] PART NUMBER MANUFACTURER
1.0 5.4 10.8 XFL4020-102ME Coilcraft
1.0 7.5 9 LQH6PPN1R0 muRata
0.47 6.6 7.6 XFL4015-471ME Coilcraft

9.2.1.2.2.2 Output Capacitor Selection

For the output capacitor, it is recommended to use small X5R or X7R ceramic capacitors placed as close as possible to the VOUT and GND pins of the IC. If, for any reason, the application requires the use of large capacitors which cannot be placed close to the IC, using a smaller ceramic capacitor of 1 µF in parallel to the large one is highly recommended. This small capacitor should be placed as close as possible to the VOUT and GND pins of the IC.

Care must be taken when evaluating a capacitor’s derating under bias. The bias can significantly reduce capacitance. Ceramic capacitors can loss as much as 50% of their capacitance at rated voltage. Therefore, leave margin on the voltage rating to ensure adequate effective capacitance.

The ESR impact on the output ripple must be considered as well, if tantalum or electrolytic capacitors are used. Assuming there is enough capacitance such that the ripple due to the capacitance can be ignored, the ESR needed to limit the VRipple is:

Equation 7. EQ_ESR.gif

9.2.1.2.2.3 Input Capacitor Selection

Multilayer X5R or X7R ceramic capacitors are an excellent choice for input decoupling of the step-up converter as they have extremely low ESR and are available in small footprints. Input capacitors should be located as close as possible to the device. While a 22-μF input capacitor is sufficient for most applications, larger values may be used to reduce input current ripple without limitations. Take care when using only ceramic input capacitors. When a ceramic capacitor is used at the input and the power is being supplied through long wires, such as from a wall adapter, a load step at the output can induce ringing at the VIN pin. This ringing can couple to the output and be mistaken as loop instability or could even damage the part. Additional "bulk" capacitance (electrolytic or tantalum) should in this circumstance be placed between CIN and the power source to reduce ringing than can occur between the inductance of the power source leads and CIN.

9.2.1.2.3 Loop Stability, Feed Forward Capacitor

The third step is to check the loop stability. The stability evaluation is to look from a steady-state perspective at the following signals:

  • Switching node, SW
  • Inductor current, IL
  • Output ripple, VRipple(OUT)

When the switching waveform shows large duty cycle jitter or the output voltage or inductor current shows oscillations, the regulation loop may be unstable. This is often a result of board layout and/or L-C combination.

The load transient response is another approach to check the loop stability. During the load transient recovery time, VOUT can be monitored for settling time, overshoot or ringing that helps judge the converter’s stability. Without any ringing, the loop has usually more than 45° of phase margin.

As for the heavy load transient applications such as a 2 A load step transient, a feed forward capacitor in parallel with R1 is recommended. The feed forward capacitor increases the loop bandwidth by adding a zero. This results in a lower output voltage drop, as shown in Figure 36. Set the feed forward capacitor zero near 20 kHz for most applications. See application report Optimizing Transient Response of Internally Compensated dc-dc Converters With Feedforward Capacitor (SLVA289).

9.2.1.3 TPS61230 5-V Output Application Performance Plots

C004_SLVSAQ2.png
Figure 13. Maximum Load Current after Startup
C008_SLVSAQ2.png
Figure 15. Efficiency
C0013_SLVSAQ2.png
Figure 17. Line Regulation
Fig18.gif
Figure 19. PWM Operation (VOUT = 5 V, IOUT = 2 A)
Fig20.gif
Figure 21. Load Transient (VOUT = 5 V, IOUT = 0.5 A to 2 A)
Fig25.gif
Figure 23. Startup (VOUT = 5 V, ROUT = 2.5 Ω)
C010_Min_R_Startup.png
Figure 14. Minimum Resistance at Startup
C0011_SLVSAQ2.png
Figure 16. Load Regulation
C0015_SLVSAQ2.png
Figure 18. Switching Frequency
Fig19.gif
Figure 20. PFM Operation (VOUT = 5 V, IOUT = 50 mA)
Fig24.gif
Figure 22. Output Over Voltage Protection (FB = 0 V, ROUT = 30 Ω)
Fig26.gif
Figure 24. Shutdown (VOUT = 5 V, ROUT = 2.5 Ω)

9.2.2 TPS61230 2.3-V to 5.5-V Input, 3.5-V Output Converter

TPS61230_3.5Vout_Typ_App.gifFigure 25. TPS61230 3.5-V Output Typical Application

9.2.2.1 TPS61230 3.5-V Output Design Requirements

Table 6. TPS61230 3.5-V Output Design Parameters

DESIGN PARAMETERS EXAMPLE VALUES
Input Voltage Range 2.3 V to 5.5 V
Output Voltage 3.5 V
Output Voltage Ripple ±3% VOUT
Transient Response ±10% VOUT
Input Voltage Ripple ±200 mV
Output Current Rating 2.1 A
Operating Frequency 2 MHz

9.2.2.2 Detailed Design Procedure

Refer to the TPS61230 5-V Detailed Design Procedure section for the 3.5-V detailed design procedures.

9.2.2.3 TPS61230 3.5-V Output Application Performance Plots

C003_SLVSAQ2.png
Figure 26. Maximum Load Current after Startup
C007_SLVSAQ2.png
Figure 28. Efficiency
C0012_SLVSAQ2.png
Figure 30. Line Regulation
Fig23.gifFigure 32. Input Sweep (VOUT = 3.5 V, VIN = 2.7 V to 4.2 V, IOUT = 1.5 A)
Fig28.gifFigure 34. Shutdown (VOUT = 3.5 V, VIN = 3.0 V, ROUT = 2.3 Ω)
C005_SLVSAQ2.png
Figure 27. Minimum Resistance at Startup
C0010_SLVSAQ2.png
Figure 29. Load Regulation
C0014_SLVSAQ2.png
Figure 31. Switching Frequency
Fig27.gifFigure 33. Startup (VOUT = 3.5 V, VIN = 3.0 V, ROUT = 2.3 Ω)

9.2.3 TPS61230 Application with Feed Forward Capacitor for Best Transient Response

As for the heavy load transient applications such as a 2-A load step transient, a feed forward capacitor in parallel with R1 is recommended. The feed forward capacitor increases the loop bandwidth by adding a zero. This results in a lower output voltage drop, as shown in Figure 36. Set the feed forward capacitor zero near 20 kHz for most applications. See application report Optimizing Transient Response of Internally Compensated dc-dc Converters With Feedforward Capacitor (SLVA289).

TPS61230_5Vout_Cff_Typ_App.gifFigure 35. TPS61230 5-V Output with Cff Typical Application

9.2.3.1 Design Requirements

Refer to the TPS61230 5-V Output Design Requirements section for the design requirements.

9.2.3.2 Detailed Design Procedure

Refer to the TPS61230 5-V Detailed Design Procedure section for the detailed design procedures.

9.2.3.3 Application Curve

Fig21.gifFigure 36. Load Transient (VOUT = 5 V, IOUT = 0.5 A to 2 A, CFF = 18 pF)