SLVSC26A November   2013  – June 2015 TPS61162A , TPS61163A

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 EasyScale Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Boost Converter
      2. 7.3.2  IFBx Pin Unused
      3. 7.3.3  Enable and Start-up
      4. 7.3.4  Soft Start
      5. 7.3.5  Full-Scale Current Program
      6. 7.3.6  Brightness Control
      7. 7.3.7  Undervoltage Lockout
      8. 7.3.8  Overvoltage Protection
      9. 7.3.9  Overcurrent Protection
      10. 7.3.10 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 One-Wire Digital Interface (EasyScale Interface)
      2. 7.4.2 PWM Control Interface
    5. 7.5 Programming
      1. 7.5.1 EasyScale Programming
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Inductor Selection
        2. 8.2.2.2 Schottky Diode Selection
        3. 8.2.2.3 Compensation Capacitor Selection
        4. 8.2.2.4 Output Capacitor Selection
      3. 8.2.3 Application Curves
      4. 8.2.4 Additional Application Circuits
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Related Links
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The TPS61162A, TPS61163A provide a complete high-performance LED lighting solution for mobile handsets. They can drive up to 2 strings of white LEDs with up to 10 LEDs per string. A boost converter generates the high voltage required for the LEDs. LED brightness can be controlled either by the PWM dimming interface or by the single-wire EasyScale dimming interface.

8.2 Typical Application

TPS61162A TPS61163A fp_typ_app_lvsc26.gifFigure 14. TPS61162A/63A Typical Application

8.2.1 Design Requirements

For TPS61162A, TPS61163A typical applications, use the parameters listed in Table 2 as the input parameters.

Table 2. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
Input voltage range 2.7 V to 6.5 V
Boost switching frequency 1.2 MHz
Efficiency up to 90%

8.2.2 Detailed Design Procedure

8.2.2.1 Inductor Selection

Because the selection of inductor affects power supply’s steady-state operation, transient behavior, loop stability and the boost converter efficiency, the inductor is one of the most important components in switching power regulator design. There are three specifications most important to the performance of the inductor: inductor value, DC resistance, and saturation current. The TPS61162A, TPS61163A are designed to work with inductor values from 4.7 µH to 10 µH to support all applications. A 4.7-µH inductor is typically available in a smaller or lower profile package, while a 10-µH inductor produces lower inductor ripple. If the boost output current is limited by the overcurrent protection of the device, using a 10-µH inductor may maximize the controller’s output current capability. A 22-µH inductor can also be used for some applications, such as 6s2p and 7s2p, but may cause stability issue when more than eight WLED diodes are connected per string. Therefore, customers need to verify the inductor in their application if it is different from the values in Recommended Operating Conditions.

Inductor values can have ±20% or even ±30% tolerance with no current bias. When the inductor current approaches saturation level, its inductance can decrease 20% to 35% from the 0-A value depending on how the inductor vendor defines saturation. When selecting an inductor, please make sure its rated current, especially the saturation current, is larger than its peak current during the operation.

Follow Equation 4 to Equation 6 to calculate the inductor’s peak current. To calculate the current in the worst case, use the minimum input voltage, maximum output voltage and maximum load current of the application. In order to leave enough design margin, the minimum switching frequency (1 MHz for TPS61162A, TPS61163A), the inductor value with –30% tolerance, and a low power conversion efficiency, such as 80% or lower are recommended for the calculation.

In a boost regulator, the inductor DC current can be calculated as Equation 4.

Equation 4. TPS61162A TPS61163A eq8_IDC__lvsbq2.gif

where

  • VOUT = boost output voltage
  • IOUT = boost output current
  • VIN = boost input voltage
  • η = boost power conversion efficiency

The inductor current peak-to-peak ripple can be calculated as Equation 5.

Equation 5. TPS61162A TPS61163A eq9_IPP__lvsbq2.gif

where

  • IPP = inductor peak-to-peak ripple
  • L = inductor value
  • FS = boost switching frequency
  • VOUT = boost output voltage
  • VIN = boost input voltage

Therefore, the peak current IP seen by the inductor is calculated with Equation 6.

Equation 6. TPS61162A TPS61163A eq10_IP_ lvsbm5.gif

Select an inductor with saturation current over the calculated peak current. If the calculated peak current is larger than the switch MOSFET current limit ILIM, use a larger inductor, such as 10 µH, and make sure its peak current is below ILIM.

Boost converter efficiency is dependent on the resistance of its current path, the switching losses associated with the switch MOSFET and power diode, and the inductor’s core loss. The TPS61162A, TPS61163A has optimized the internal switch resistance; however, the overall efficiency is affected a lot by the inductor’s DC Resistance (DCR), Equivalent Series Resistance (ESR) at the switching frequency, and the core loss. Core loss is related to the core material and different inductors have different core loss. For a certain inductor, larger current ripple generates higher DCR/ESR conduction losses as well as higher core loss. Normally a datasheet of an inductor does not provide the ESR and core loss information. If needed, consult the inductor vendor for detailed information. Generally, an inductor with lower DCR/ESR is recommended for TPS61162A, TPS61163A applications. However, there is a trade-off among an inductor’s inductance, DCR/ESR resistance, and its footprint; furthermore, shielded inductors typically have higher DCR than unshielded ones. Table 3 lists some recommended inductors for the TPS61162A and TPS61163A. Verify whether the recommended inductor can support target application by the calculations above as well as bench validation.

Table 3. Recommended Inductors

PART NUMBER L (µH) DCR MAX (mΩ) SATURATION CURRENT (A) SIZE (L x W x H mm) VENDOR
LPS4018-472ML 4.7 125 1.9 4 x 4 x 1.8 Coilcraft
LPS4018-682ML 6.8 150 1.3 4 x 4 x 1.8 Coilcraft
LPS4018-103ML 10 200 1.3 4 x 4 x 1.8 Coilcraft
PIMB051B-4R7M 4.7 163 2.7 5.4 x 5.2 x 1.2 Cyntec
PIMB051B-6R8M 6.8 250 2.3 5.4 x 5.2 x 1.2 Cyntec

8.2.2.2 Schottky Diode Selection

The TPS61162A, TPS61163A demands a low forward-voltage, high-speed and low-capacitance Schottky diode for optimum efficiency. Ensure that the diode average and peak current rating exceeds the average output current and peak inductor current. In addition, the diode’s reverse breakdown voltage must exceed the open LED protection voltage. ONSemi MBR0540 and NSR05F40, and Vishay MSS1P4 are recommended for the TPS61162A, TPS61163A.

8.2.2.3 Compensation Capacitor Selection

The compensation capacitor C4 (refer to Additional Application Circuits) connected from the COMP pin to GND, is used to stabilize the feedback loop of the TPS61162A, TPS61163A. A 330-nF ceramic capacitor for C4 is suitable for most applications. A 470-nF is also OK for some applications and customers are suggested to verify it in their applications.

8.2.2.4 Output Capacitor Selection

The output capacitor is mainly selected to meet the requirement for the output ripple and loop stability. A 1-µF to 2.2-µF capacitor is recommended for the loop stability consideration. This ripple voltage is related to the capacitor’s capacitance and its ESR. Due to its low ESR, Vripple_ESR could be neglected for ceramic capacitors. Assuming a capacitor with zero ESR, the output ripple can be calculated with Equation 7.

Equation 7. TPS61162A TPS61163A eq11_cout__lvsbq2.gif

where

  • Vripple = peak-to-peak output ripple.

The additional part of ripple caused by the ESR is calculated using Vripple_ESR = IOUT x RESR and can be ignored for ceramic capacitors.

Note that capacitor degradation increases the ripple much. Select the capacitor with 50-V rated voltage to reduce the degradation at the output voltage. If the output ripple is too large, change a capacitor with less degradation effect or with higher rated voltage could be helpful.

8.2.3 Application Curves

TPS61162A TPS61163A C001_slvsc26.png
Figure 15. Dimming Efficiency
TPS61162A TPS61163A C003_slvsc26.png
Figure 17. Dimming Efficiency
TPS61162A TPS61163A C005_slvsc26.png
Figure 19. Dimming Efficiency
TPS61162A TPS61163A wave1_lvsc26.gif
Figure 21. Switching Waveform
TPS61162A TPS61163A wave3_lvsc26.gif
Figure 23. Switching Waveform
TPS61162A TPS61163A wave5_lvsc26.gif
Figure 25. Dimming Transient Waveform
TPS61162A TPS61163A C002_slvsc26.png
Figure 16. Dimming Efficiency
TPS61162A TPS61163A C004_slvsc26.png
Figure 18. Dimming Efficiency
TPS61162A TPS61163A C006_slvsc26.png
Figure 20. Dimming Efficiency
TPS61162A TPS61163A wave2_lvsc26.gif
Figure 22. Switching Waveform
TPS61162A TPS61163A wave4_lvsc26.gif
Figure 24. Switching Waveform

8.2.4 Additional Application Circuits

In Figure 26 the PWM Interface is enabled, and the PWM input signal is used to adjust the brightness level. The PWM pin as well as the EN pin can be used to enable or disable the TPS61162A, TPS61163A.

TPS61162A TPS61163A app1_lvsc26.gifFigure 26. TPS61162A/TPS61163A Typical Application

Figure 27 shows PWM interface enabled, EN pin connected to VIN, with only the PWM Signal used to adjust the brightness level and to enable or disable the TPS61162A, TPS61163A.

TPS61162A TPS61163A app2_lvsc26.gif
Figure 27. TPS61162A/TPS61163A Typical Application

In Figure 28 the one-wire digital interface is enabled. Brightness level is adjusted with the PWM pin using EasyScale commands. The PWM signal must remain high for the device to be enabled.

TPS61162A TPS61163A app3_lvsc26.gifFigure 28. TPS61162A/TPS61163A Typical Application

Figure 29 shows one-wire digital interface enabled, PWM pin connected to VIN, with only the EN signal used to enable or disable the device. Brightness level adjustments (using EasyScale Commands) can be achieved via the EN pin only.

TPS61162A TPS61163A app4_lvsc26.gif
Figure 29. TPS61162A/TPS61163A Typical Application