SLVS484C June 2003 – December 2014 TPS61090 , TPS61091 , TPS61092
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage on LBI | –0.3 | 3.6 | V | |
| Input voltage on SW, VOUT, LBO, VBAT, SYNC, EN, FB | –0.3 | 7 | V | |
| TA | Operating free air temperature | –40 | 85 | °C |
| TJ | Maximum junction temperature | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VI | Supply voltage at VBAT | 1.8 | 5.5 | V | |
| L | Inductance | 2.2 | 6.8 | µH | |
| Ci | Input, capacitance | 10 | µF | ||
| Co | Output capacitance | 22 | 100 | ||
| TA | Operating free air temperature | –40 | 85 | °C | |
| TJ | Operating virtual junction temperature | –40 | 125 |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| DC-DC STAGE | |||||||
| VI | Input voltage range | 1.8 | 5.5 | V | |||
| VO | TPS61090 output voltage range | 1.8 | 5.5 | ||||
| VFB | TPS61090 feedback voltage | 490 | 500 | 510 | mV | ||
| f | Oscillator frequency | 500 | 600 | 700 | kHz | ||
| Frequency range for synchronization | 500 | 700 | |||||
| ISW | Switch current limit | VOUT= 5 V | 2000 | 2200 | 2500 | mA | |
| Start-up current limit | 0.4 x ISW | ||||||
| Boost switch on resistance | VOUT= 5 V | 55 | mΩ | ||||
| Rectifying switch on resistance | VOUT= 5 V | 55 | |||||
| Total accuracy | –3% | 3% | |||||
| Line regulation | 0.6% | ||||||
| Load regulation | 0.6% | ||||||
| Quiescent current | into VBAT | IO = 0 mA, VEN = VBAT = 1.8 V, VOUT =5 V | 10 | 25 | µA | ||
| into VOUT | IO = 0 mA, VEN = VBAT = 1.8 V, VOUT = 5 V | 10 | 20 | ||||
| Shutdown current | VEN= 0 V, VBAT = 2.4 V | 0.1 | 1 | ||||
| CONTROL STAGE | |||||||
| VUVLO | Under voltage lockout threshold | VLBI voltage decreasing | 1.5 | V | |||
| VIL | LBI voltage threshold | VLBI voltage decreasing | 490 | 500 | 510 | mV | |
| LBI input hysteresis | 10 | ||||||
| LBI input current | EN = VBAT or GND | 0.01 | 0.1 | µA | |||
| LBO output low voltage | VO = 3.3 V, IOI = 100 µA | 0.04 | 0.4 | V | |||
| LBO output low current | 100 | µA | |||||
| LBO output leakage current | VLBO = 7 V | 0.01 | 0.1 | ||||
| VIL | EN, SYNC input low voltage | 0.2 × VBAT | V | ||||
| VIH | EN, SYNC input high voltage | 0.8 × VBAT | |||||
| EN, SYNC input current | Clamped on GND or VBAT | 0.01 | 0.1 | µA | |||
| Overtemperature protection | 140 | °C | |||||
| DC-DC Converter | Figure | ||
|---|---|---|---|
| Maximum output current | vs Input voltage | Figure 1, Figure 2 | |
| Efficiency | vs Output current (TPS61090) (VO = 2.5 V, VI = 1.8 V, VSYNC = 0 V) | Figure 3 | |
| vs Output current (TPS61091) (VO = 3.3 V, VI = 1.8 V, 2.4 V, VSYNC = 0 V) | Figure 4 | ||
| vs Output current (TPS61092) (VO = 5.0 V, VI = 2.4 V, 3.3 V, VSYNC = 0 V) | Figure 5 | ||
| vs Output current (TPS61091) (IO = 10 mA, 100 mA, 500 mA, VSYNC = 0 V) | Figure 6 | ||
| vs Output current (TPS61092) (IO = 10 mA, 100 mA, 500 mA, VSYNC = 0 V) | Figure 7 | ||
| Output voltage | vs Output current (TPS61091) (VI = 2.4 V) | Figure 8 | |
| vs Output current (TPS61092) (VI = 3.3 V) | Figure 9 | ||
| No-load supply current into VBAT | Voltage (TPS61092) | Figure 10 | |
| No-load supply current into VOUT | vs Input voltage (TPS61092) | Figure 11 | |
| Minimum Load Resistance at Start-Up | vs Input Voltage (TPS61092) (VI = 3.3 V) | Figure 12 | |
Figure 1. TPS61091 Maximum Output Current vs Input Voltage
Figure 3. TPS61090 Efficiency vs Output Current
Figure 5. TPS61092 Efficiency vs Output Current
Figure 7. TPS61092 Efficiency vs Output Current
Figure 9. TPS61092 Output Voltage vs Output Current
Figure 11. TPS61092 No-Load Supply Current Into VOUT vs Input Voltage
Figure 2. TPS61092 Maximum Output Current vs Input Voltage
Figure 4. TPS61091 Efficiency vs Output Current
Figure 6. TPS61091 Efficiency vs Output Current
Figure 8. TPS61091 Efficiency vs Output Current
Figure 10. TPS61092 No-Load Supply Current Into VBAT Voltage
Figure 12. Minimum Load Resistance at Start-Up vs Input Voltage