SLUS525A March 2007 – September 2015 TPS61050 , TPS61052
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | VSON | DSBGA | ||
| AVIN | 5 | D3 | I | This is the input voltage pin of the device. Connect directly to the input bypass capacitor. |
| VOUT | 9 | A2 | O | Boost converter output. |
| LED | 6 | D2 | I | LED return input. This feedback pin regulates the LED current through the internal sense resistor by regulating the voltage across it. The regulation operates with typically 250 mV dropout voltage. Connect to the cathode of the LED. |
| FLASH_SYNC | 10 | A1 | I | Flash strobe pulse synchronization input. |
| FLASH_SYNC = LOW (GND): The device is operating and regulating the LED current to the torch current level (TC). | ||||
| FLASH_SYNC = HIGH (VIN): The device is operating and regulating the LED current to the flash current level (FC). | ||||
| SCL | 2 | B3 | I | Serial interface clock line. This pin must not be left floating and must be terminated. |
| SDA | 1 | A3 | I/O | Serial interface address/data line. This pin must not be left floating and must be terminated. |
| GPIO | 3 | C3 | I/O | General purpose input/output (refer to REGISTER2). This pin can either be configured as a logic input or as an open-drain output (TPS61050). |
| ENVM | 3 | C3 | I | Enable pin for voltage mode boost converter (TPS61052). |
| SW | 8 | B1, B2 | I/O | Inductor connection. Drain of the internal power MOSFET. Connect to the switched side of the inductor. SW is high impedance during shutdown. |
| PGND | 7 | C1, C2 | — | Power ground. Connect to AGND underneath IC. |
| AGND | 4 | D1 | — | Analog ground. |
| PowerPAD™ | — | — | — | Internally connected to PGND. |