ZHCSJB0D January   2019  – July 2021 TPS61022
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Undervoltage Lockout
      2. 7.3.2 Enable and Soft Start
      3. 7.3.3 Switching Frequency
      4. 7.3.4 Current Limit Operation
      5. 7.3.5 Pass-Through Operation
      6. 7.3.6 Overvoltage Protection
      7. 7.3.7 Output Short-to-Ground Protection
      8. 7.3.8 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Forced PWM Mode
      2. 7.4.2 Power-Save Mode
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Setting the Output Voltage
        2. 8.2.2.2 Inductor Selection
        3. 8.2.2.3 Output Capacitor Selection
        4. 8.2.2.4 Loop Stability, Feedforward Capacitor Selection
        5. 8.2.2.5 Input Capacitor Selection
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 第三方产品免责声明
    2. 11.2 接收文档更新通知
    3. 11.3 支持资源
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Inductor Selection

Because the selection of the inductor affects steady-state operation, transient behavior, and loop stability, the inductor is the most important component in power regulator design. There are three important inductor specifications, inductor value, saturation current, and dc resistance (DCR).

The TPS61022 is designed to work with inductor values between 0.33 µH and 2.9 µH. Follow Equation 5 to Equation 7 to calculate the inductor peak current for the application. To calculate the current in the worst case, use the minimum input voltage, maximum output voltage, and maximum load current of the application. To have enough design margins, choose the inductor value with –30% tolerances, and low power-conversion efficiency for the calculation.

In a boost regulator, the inductor dc current can be calculated by Equation 5.

Equation 5. GUID-8B169D3D-4530-4A3F-8C92-82D474BF84EF-low.gif

where

  • VOUT is the output voltage of the boost converter
  • IOUT is the output current of the boost converter
  • VIN is the input voltage of the boost converter
  • η is the power conversion efficiency, use 90% for most applications

The inductor ripple current is calculated by Equation 6.

Equation 6. GUID-C1873375-6038-462A-806D-1BEBAE6796E6-low.gif

where

  • D is the duty cycle, which can be calculated by Equation 2
  • L is the inductance value of the inductor
  • fSW is the switching frequency
  • VIN is the input voltage of the boost converter

Therefore, the inductor peak current is calculated by Equation 7.

Equation 7. GUID-45DC0179-FA8F-48E5-96DB-EA62AC30EC4E-low.gif

Normally, it is advisable to work with an inductor peak-to-peak current of less than 40% of the average inductor current for maximum output current. A smaller ripple from a larger valued inductor reduces the magnetic hysteresis losses in the inductor and EMI. But in the same way, load transient response time is increased. The saturation current of the inductor must be higher than the calculated peak inductor current. Table 8-2 lists the recommended inductors for the TPS61022.

Table 8-2 Recommended Inductors for the TPS61022
PART NUMBER L (µH) DCR MAX (mΩ) SATURATION CURRENT (A) SIZE (LxWxH) VENDOR
XAL7030-102MEC 1 5.00 28 8 × 8 × 3.1 Coilcraft
XAL6030-102MEC 1 6.18 23 6.36 × 6.56 × 3.1 Coilcraft
XEL5030-102MEC 1 8.40 16.9 5.3 × 5.5 × 3.1 Coilcraft
744316100 1 5.23 11.5 5.6 × 5.3 × 4.3 Wurth Elecktronik