SLVS274A March 2000 – April 2016 TPS60200 , TPS60201 , TPS60202 , TPS60203
PRODUCTION DATA.
| PART NUMBER | DEVICE FEATURES | OUTPUT CURRENT (mA) | OUTPUT VOLTAGE (V) | TA |
|---|---|---|---|---|
| TPS60200 | Low-battery detector | 100 | 3.3 | –40°C to 85°C |
| TPS60201 | Power-good detector | 100 | 3.3 | –40°C to 85°C |
| TPS60202 | Low-battery detector | 50 | 3.3 | –40°C to 85°C |
| TPS60203 | Power-good detector | 50 | 3.3 | –40°C to 85°C |
| PART NUMBER | DESCRIPTION |
|---|---|
| TPS60100 | 2-cell to regulated 3.3 V, 200-mA low-noise charge pump |
| TPS60101 | 2-cell to regulated 3.3 V, 100-mA low-noise charge pump |
| TPS60110 | 3-cell to regulated 5 V, 300-mA low-noise charge pump |
| TPS60111 | 3-cell to regulated 5 V, 150-mA low-noise charge pump |
| TPS60120 | 2-cell to regulated 3.3 V, 200-mA high-efficiency charge pump with low battery comparator |
| TPS60121 | 2-cell to regulated 3.3 V, 200-mA high-efficiency charge pump with power-good comparator |
| TPS60122 | 2-cell to regulated 3.3 V, 100-mA high-efficiency charge pump with low battery comparator |
| TPS60123 | 2-cell to regulated 3.3 V, 100-mA high-efficiency charge pump with power-good comparator |
| TPS60130 | 3-cell to regulated 5 V, 300-mA high-efficiency charge pump with low battery comparator |
| TPS60131 | 3-cell to regulated 5 V, 300-mA high-efficiency charge pump with power-good comparator |
| TPS60132 | 3-cell to regulated 5 V, 150-mA high-efficiency charge pump with low battery comparator |
| TPS60133 | 3-cell to regulated 5 V, 150-mA high-efficiency charge pump with power-good comparator |
| TPS60140 | 2-cell to regulated 5 V, 100-mA charge pump voltage tripler with low battery comparator |
| TPS60141 | 2-cell to regulated 5 V, 100-mA charge pump voltage tripler with power-good comparator |