SUPPLY CURRENT |
IVIN |
Operating – non-switching supply current |
VIN current, EN = 5 V, VFB = 0.8 V |
TPS563201 |
|
380 |
520 |
µA |
TPS563208 |
|
590 |
750 |
IVINSDN |
Shutdown supply current |
VIN current, EN = 0 V |
|
1 |
10 |
µA |
LOGIC THRESHOLD |
VENH |
EN high-level input voltage |
EN |
1.6 |
|
|
V |
VENL |
EN low-level input voltage |
EN |
|
|
0.8 |
V |
REN |
EN pin resistance to GND |
VEN = 12 V |
225 |
400 |
900 |
kΩ |
VFB VOLTAGE AND DISCHARGE RESISTANCE |
VFBTH |
VFB threshold voltage |
VO = 1.05 V, IO = 10 mA, Eco-mode™ operation |
|
774 |
|
mV |
VFB threshold voltage |
VO = 1.05 V, continuous mode operation |
749 |
768 |
787 |
mV |
IVFB |
VFB input current |
VFB = 0.8 V |
|
0 |
±0.1 |
µA |
MOSFET |
RDS(on)h |
High-side switch resistance |
TA = 25°C, VBST – SW = 5.5 V |
|
95 |
|
mΩ |
RDS(on)l |
Low-side switch resistance |
TA = 25°C |
|
57 |
|
mΩ |
CURRENT LIMIT |
Iocl |
Current limit |
DC current, VOUT = 1.05 V, L1 = 1.5 µH |
3.3 |
4.2 |
5.1 |
A |
THERMAL SHUTDOWN |
TSDN |
Thermal shutdown threshold(1) |
Shutdown temperature |
|
172 |
|
°C |
Hysteresis |
|
37 |
|
ON-TIME TIMER CONTROL |
tOFF(MIN) |
Minimum off time |
VFB = 0.5 V |
|
220 |
310 |
ns |
SOFT START |
Tss |
Soft-start time |
Internal soft-start time |
|
1.0 |
|
ms |
FREQUENCY |
Fsw |
Switching frequency |
VIN = 12 V, VO = 1.05 V, FCCM mode |
|
580 |
|
kHz |
OUTPUT UNDERVOLTAGE AND OVERVOLTAGE PROTECTION |
VUVP |
Output UVP threshold |
Hiccup detect (H > L) |
|
65% |
|
|
THICCUP_WAIT |
Hiccup on time |
|
|
1.8 |
|
ms |
THICCUP_RE |
Hiccup time before restart |
|
|
15 |
|
ms |
UVLO |
UVLO |
UVLO threshold |
Wake up VIN voltage |
|
4.0 |
4.3 |
V |
Shutdown VIN voltage |
3.3 |
3.6 |
|
Hysteresis VIN voltage |
|
0.4 |
|