4 Revision History
Changes from Revision D (June 2016) to Revision E (May 2023)
- 更新了整个文档中的表格、图和交叉参考的编号格式Go
- 添加了 TPS563252 信息Go
- 更新了商标信息Go
- 通篇去除了图像的颜色Go
Changes from Revision C (August 2015) to Revision D (June 2016)
- Updated the Pinout image in
Pin Configuration And Functions
Go
- Changed RθJB for TPS562200 From: 3.4 To: 13.4 in
Thermal Information
Go
-
Section 7.3.1, changed text From: "proportional to the converter input voltage, VIN, and inversely proportional to the output voltage, VO" To: "inversely proportional to the converter input voltage, VIN, and proportional to the output voltage, VO"Go
Changes from Revision B (July 2014) to Revision C (August 2015)
- 将
特性
部分从“集成 122mΩ 和 72mΩ FET ('562200)”更改为“TPS562200 - 集成有 122mΩ 和 72mΩ FET 的 2A 转换器”Go
- 将
特性
部分从“集成 68mΩ 和 39mΩ FET ('563200)”更改为“TPS563200 - 集成有 68mΩ 和 39mΩ FET 的 3A 转换器”Go
- 添加了
节 1
:650kHz 开关频率Go
- 将
特性
部分从“逐周期间断过流限制”更改为:逐周期过流限制Go
- 添加了
特性
:断续模式欠压保护Go
- 将“说明”第一段中的文本从“采用 SOT-23 封装...”修改为“采用 6 引脚 SOT-23 封装...”Go
- Moved Storage temperature range, Tstg From: Handling Ratings To:
Absolute Maximum Ratings
Go
- Changed the Handling Ratings table to the
ESD Ratings
tableGo
- Changed the TPS562200
Thermal Information
valuesGo
- Changed VOVP Description in the
Electrical Characteristics
From: OVP Detect (L > H) To:
OVP Detect, and the TYP value From: 125% To: 125% x VfbthGo
- Changed VUVP Description in the
Electrical Characteristics
From: Hiccup detect (H < L)
To: Hiccup detect , and the TYP value From: 65% To: 65% x VfbthGo
- Changed the Output Current (A) scale of Figure 6-7
Go
- Changed VOUT = 5 V To VOUT = 3.3 V in Figure 6-15
Go
- Changed the X axis From: Junction Temperature To: Ambient Temperature in Figure 6-16
Go
- Added a NOTE to the Application and Implementation sectionGo
- Changed column heading C8 + C9 (µF) To: C5 + C6 (µF) in Table 8-2
Go
- Changed column heading C8 + C9 (µF) To: C5 + C6 + C7 (µF) in Table 8-2
Go
Changes from Revision A (January 2014) to Revision B (July 2014)
- 添加了特性说明 部分、器件功能模式、应用和实现 部分、电源相关建议 部分、器件和文档支持 部分以及机械、封装和可订购信息 部分Go
- 将数据表标题从“4.5V 至 17V 输入,2A 同步降压...”修改为“4.5V 至 17V 输入,2A/3A 同步降压..”Go
- 将器件编号从TPS563209 更改为 TPS563200Go
- 将
特性
部分从“2% 反馈电压精度 (25°C)”更改为:1% 反馈电压精度 (25°C)Go
- Added the Timing Requirements table Go
- Added Table 8-1
Go
- Changed Table 8-2
Go
- Deleted sentence following Table 8-2 "For higher output voltages, additional phase boost can be achieved by adding a feed forward capacitor (C7) in parallel with R2."Go
- Added Application Information for the TPS563200 device Go
- Added Table 8-3
Go
Changes from Revision * (January 2014) to Revision A (January 2014)