ZHCSNA3 October 2021 TPS562212
PRODUCTION DATA
8-Pin SOT-5X3
DRL Package (Top View)| PIN | I/O(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| PG/SS | 1 | I/O | This pin can be selected as a
power-good function or soft-start function, depending on the device
MODE pin configuration.
|
| VIN | 2 | P | Input voltage supply pin for the control circuitry. Connect the input decoupling capacitors between VIN and GND. |
| SW | 3 | P | Switch node terminal. Connect the output inductor to this pin. |
| GND | 4 | G | GND terminal for the controller circuit and the internal circuitry |
| BOOT | 5 | P | Supply input for the high-side MOSFET gate drive circuit. Connect a 0.1-µF capacitor between the BOOT and SW pins. |
| EN | 6 | I/O | Enable input control. Driving EN high or leaving this pin floating enables the converter. An external resistor divider can be used to imply an adjustable VIN UVLO function. |
| MODE | 7 | I/O | Device operation mode in light load (Eco-mode operation or FCCM operation) and pin 1 function (PG/SS) selection pin. Connect a resistor from MODE to GND to configure the device according to Table 7-1. |
| FB | 8 | I | Converter feedback input. Connect to the output voltage with a feedback resistor divider. |