ZHCSBL8C September   2013  – February 2016 TPS560200
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 PWM Operation
      2. 7.3.2 PWM Frequency and Adaptive On-Time Control
      3. 7.3.3 Advanced Auto-Skip Eco-Mode Control
      4. 7.3.4 Soft-Start and Prebiased Soft-Start
      5. 7.3.5 Current Protection
      6. 7.3.6 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation
      2. 7.4.2 Eco-Mode Operation
      3. 7.4.3 Standby Operation
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Output Voltage Resistors Selection
        2. 8.2.2.2 Output Filter Selection
        3. 8.2.2.3 Input Capacitor Selection
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 商标
    2. 11.2 静电放电警告
    3. 11.3 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The TPS560200 is used as a step-down converter which converts a voltage of 4.5 V to 17 V to a lower voltage. WEBENCH® software is available to aid in the design and analysis of circuits.

8.2 Typical Application

TPS560200 Sch_slvsc81.gif Figure 7. Typical Application Schematic

8.2.1 Design Requirements

For this design example, refer to the application parameters shown in Table 1.

Table 1. Design Parameters

PARAMETER VALUES
Input voltage range 4.5 V to 17 V
Output voltage 1.05 V
Output current 500 mA
Output voltage ripple 10 mV/pp

8.2.2 Detailed Design Procedure

8.2.2.1 Output Voltage Resistors Selection

The output voltage is set with a resistor divider from the output node to the VFB pin. TI recommends using 1% tolerance or better divider resistors. Start by using Equation 2 to calculate VOUT.

To improve efficiency at light loads, consider using larger value resistors, high resistance is more susceptible to noise, and the voltage errors from the VSENSE input current are more noticeable.

Equation 2. TPS560200 fb_slvsc81.gif

8.2.2.2 Output Filter Selection

The output filter used with the TPS560200 is an LC circuit. This LC filter has double pole at:

Equation 3. TPS560200 eq4_lvsaAG1.gif

At low frequencies, the overall loop gain is set by the output set-point resistor divider network and the internal gain of the TPS560200. The low frequency phase is 180 degrees. At the output filter pole frequency, the gain rolls off at a –40 dB per decade rate and the phase drops rapidly. D-CAP2 introduces a high frequency zero that reduces the gain roll off to –20 dB per decade and increases the phase to 90 degrees one decade above the zero frequency. The inductor and capacitor selected for the output filter must be selected so that the double pole of Equation 3 is located below the high frequency zero but close enough that the phase boost provided by the high frequency zero provides adequate phase margin for a stable circuit. To meet this requirement use the values recommended in Table 2.

Table 2. Recommended Component Values

Output Voltage
(V)
R1
(kΩ)
R2
(kΩ)
C5
(pF)
L1
(µH)
C3 + C4
(µF)
MIN TYP MAX
1.0 4.99 20.0 10 10 + 10
1.05 6.19 20.0 10 10 + 10
1.2 10.0 20.0 10 10 + 10
1.5 17.4 20.0 10 10 + 10
1.8 24.9 20.0 optional 10 10 + 10
2.5 42.2 20.0 optional 10 10 + 10
3.3 61.9 20.0 optional 10 10 + 10
5.0 105 20.0 optional 10 10 + 10

Because the DC gain is dependent on the output voltage, the required inductor value increases as the output voltage increases. Additional phase boost can be achieved by adding a feed-forward capacitor (C5) in parallel with R1. The feed-forward capacitor is most effective for output voltages at or above 1.8 V.

The inductor peak-to-peak ripple current, peak current, and RMS current are calculated using Equation 4, Equation 5, and Equation 6. The inductor saturation current rating must be greater than the calculated peak current and the RMS or heating current rating must be greater than the calculated RMS current. Use 600 kHz for fSW.

Use 600 kHz for fSW. Make sure the chosen inductor is rated for the peak current of Equation 5 and the RMS current of Equation 6.

Equation 4. TPS560200 eq4_lvsc81.gif
Equation 5. TPS560200 eq5_lvsac81.gif
Equation 6. TPS560200 eq6_lvsc81.gif

For this design example, the calculated peak current is 0.582 A and the calculated RMS current is 0.502 A. The inductor used is a Würth 744777910 with a peak current rating of 2.6 A and an RMS current rating of 2 A.

The capacitor value and ESR determines the amount of output voltage ripple. The TPS560200 is intended for use with ceramic or other low-ESR capacitors. The recommended values are given in Table 2. Use Equation 7 to determine the required RMS current rating for the output capacitor.

Equation 7. TPS560200 eq7_lvsc81.gif

For this design two MuRata GRM32DR61E106KA12L 10-µF output capacitors are used. The typical ESR is 2 mΩ each. The calculated RMS current is 0.047 A and each output capacitor is rated for 3 A.

8.2.2.3 Input Capacitor Selection

The TPS560200 requires an input decoupling capacitor and a bulk capacitor is needed depending on the application. A ceramic capacitor over 10 μF is recommended for the decoupling capacitor. An additional 0.1-µF capacitor (C2) from pin 4 to ground is optional to provide additional high frequency filtering. The capacitor voltage rating must be greater than the maximum input voltage.

8.2.3 Application Curves

VIN = 12 V, VOUT = 1.05 V, TA = 25°C (unless otherwise noted).

TPS560200 C015_SLVSC81.png Figure 8. Efficiency
TPS560200 C017_SLVSC81.png Figure 10. Load Regulation
TPS560200 C019_SLVSC81.png Figure 12. Loop Response, IOUT = 0.25 A
TPS560200 transient_2_SLVSC81.gif Figure 14. Transient Response, 2% to 50% Load Step
TPS560200 vo_rip_1_SLVSC81.gif Figure 16. Output Ripple, IOUT = 500 mA
TPS560200 vo_rip_3_SLVSC81.gif Figure 18. Output Ripple, IOUT = 0 mA
TPS560200 C016_SLVSC81.png Figure 9. Light-Load Efficiency
TPS560200 C018_SLVSC81.png Figure 11. Line Regulation
TPS560200 transient_1_SLVSC81.gif Figure 13. Transient Response, 25% to 75% Load Step
TPS560200 start_EN_SLVSC81.gif Figure 15. Start-Up Relative to EN
TPS560200 vo_rip_2_SLVSC81.gif Figure 17. Output Ripple, IOUT = 30 mA