ZHCSCL9A July 2014 – September 2021 TPS55340-EP
PRODUCTION DATA
Figure 6-1 16-Pin WQFNRTE Package(Top View)| PIN | DESCRIPTION | |
|---|---|---|
| NAME | NO. | |
| AGND | 6 | Signal ground of the IC |
| COMP | 7 | Output of the transconductance error amplifier. An external RC network connected to this pin compensates the regulator feedback loop. |
| EN | 3 | Enable pin. When the voltage of this pin falls below the enable threshold for more than 1 ms, the IC turns off. |
| FB | 8 | Error amplifier input and feedback pin for positive voltage regulation. Connect to the center tap of a resistor divider to program the output voltage. |
| FREQ | 9 | Switching frequency program pin. An external resistor connected between the FREQ pin and AGND sets the switching frequency. |
| NC | 10 | Reserved pin that must be connected to ground |
| 14 | ||
| PGND | 11 | Power ground of the IC. It is connected to the source of the internal power MOSFET switch. |
| 12 | ||
| 13 | ||
| PowerPAD | 17 | The PowerPAD™ should be soldered to the AGND. If possible, use thermal vias to connect to internal ground plane for improved power dissipation. |
| SS | 4 | Soft-start programming pin. A capacitor between the SS pin and AGND pin programs soft-start timing. |
| SW | 1 | SW is the drain of the internal power MOSFET. Connect SW to the switched side of the boost or SEPIC inductor or the flyback transformer. |
| 15 | ||
| 16 | ||
| SYNC | 5 | Switching frequency synchronization pin. An external clock signal can be used to set the switching frequency between 200 kHz and 1 MHz. If not used, this pin should be tied to AGND. |
| VIN | 2 | The input supply pin to the IC. Connect VIN to a supply voltage between 2.9 and 32 V. It is acceptable for the voltage on the pin to be different from the boost power stage input. |