ZHCSH41A November 2017 – December 2021 TPS55160-Q1 , TPS55162-Q1 , TPS55165-Q1
PRODUCTION DATA
On power up, the device has a soft-start feature which ramps the output of the regulator at a steady slew rate. The soft-start ramp time is 0.5 ms by default. When the device pulls the PG pin low because of a VOUT undervoltage condition while the device is in normal mode, the device stays in normal mode and tries to get to the VOUT level again without soft-start slew-ramp control.