ZHCSH41A November 2017 – December 2021 TPS55160-Q1 , TPS55162-Q1 , TPS55165-Q1
PRODUCTION DATA
| POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| 3.8 | tblank_Iswlim | Time until peak current limit is active | VIN = 14 V | 40 | 70 | ns | ||
| 3.11 | ƒSW | Switching frequency without Spread-Spectrum | VIN_max = 27 V | 1860 | 2000 | 2140 | kHz | |
| 3.12 | ƒSW_SS | Switching frequency with Spread-Spectrum Enabled | VIN_max = 27 V; SS_EN pin not connected to GND; Device in buck operation | 1800 | 2100 | 2400 | kHz | |
| 3.14 | ton_Min_Buck | Minimum on time in buck operation | Device in normal operation mode | 55 | 65 | ns | ||
| 3.15 | ton_Max_Boost | Maximum on time in boost operation | Device in normal operation mode | 350 | 400 | 450 | ns | |
| 3.16 | ton_Max_Bst_LPM | Maximum boost on time in power save mode | 4 | µs | ||||