ZHCSMU8C March 2020 – July 2021 TPS54JA20
PRODUCTION DATA
This design uses the parameters listed in Table 8-1.
| DESIGN PARAMETER | CONDITION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN | Voltage range | 4 | 12 | 16 | V | |
| VOUT | Output voltage | 2.5 | V | |||
| ILOAD | Output load current | 12 | A | |||
| VRIPPLE | Output voltage ripple | VIN = 12 V, IOUT = 12 A | 10 | mVPP | ||
| VTRANS | Output voltage undershoot and overshoot after load step | IOUT = 25% to 75% step, 2 A/µs slew rate | 50 | mV | ||
| IOVER | Output overcurrent | 12 | A | |||
| tSS | Soft-start time | 5.5 | ms | |||
| fSW | Switching frequency | 0.8 | MHz | |||
| Operating mode | Skip-mode | |||||
| TA | Operating temperature | 25 | °C | |||