ZHCSGO0A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Stop-separated reads can also be used. This format allows a controller to set up the register address pointer for a read and return to that target at a later time to read the data. In this format the target chip address followed by a write bit are sent after a start [S] condition. TPS549B22 then acknowledges it is being addressed, and the controller responds with the 8-bit register address byte. The controller then sends a stop or restart condition and can then address another target. After performing other tasks, the controller can send a start or restart condition to the TPS549B22 with a read command. The device acknowledges this request and returns the data from the register location that had been set up previously.
| PMBus_Address<3:0> | CM | RADDR (kΩ) (1% or better and connect to ground) | |||
|---|---|---|---|---|---|
| 1 | 1 | 1 | 1 | 1: FCCM | Open |
| 0: SKIP | 187 | ||||
| 1 | 1 | 1 | 0 | 1: FCCM | 165 |
| 0: SKIP | 147 | ||||
| 1 | 1 | 0 | 1 | 1: FCCM | 133 |
| 0: SKIP | 121 | ||||
| 1 | 1 | 0 | 0 | 1: FCCM | 110 |
| 0: SKIP | 100 | ||||
| 1 | 0 | 1 | 1 | 1: FCCM | 90.9 |
| 0: SKIP | 82.5 | ||||
| 1 | 0 | 1 | 0 | 1: FCCM | 75 |
| 0: SKIP | 68.1 | ||||
| 1 | 0 | 0 | 1 | 1: FCCM | 60.4 |
| 0: SKIP | 53.6 | ||||
| 1 | 0 | 0 | 0 | 1: FCCM | 47.5 |
| 0: SKIP | 42.2 | ||||
| 0 | 1 | 1 | 1 | 1: FCCM | 37.4 |
| 0: SKIP | 33.2 | ||||
| 0 | 1 | 1 | 0 | 1: FCCM | 29.4 |
| 0: SKIP | 25.5 | ||||
| 0 | 1 | 0 | 1 | 1: FCCM | 22.1 |
| 0: SKIP | 19.1 | ||||
| 0 | 1 | 0 | 0 | 1: FCCM | 16.5 |
| 0: SKIP | 14.3 | ||||
| 0 | 0 | 1 | 1 | 1: FCCM | 12.1 |
| 0: SKIP | 10 | ||||
| 0 | 0 | 1 | 0 | 1: FCCM | 7.87 |
| 0: SKIP | 6.19 | ||||
| 0 | 0 | 0 | 1 | 1: FCCM | 4.64 |
| 0: SKIP | 3.16 | ||||
| 0 | 0 | 0 | 0 | 1: FCCM | 1.78 |
| 0: SKIP | 0 | ||||