ZHCSFB1A July 2016 – August 2017 TPS548D21
PRODUCTION DATA.
TPS548D21 device is a high-efficiency, single channel, FET-integrated, synchronous buck converter. It is suitable for point-of-load applications with 40 A or lower output current in storage, telecom, and similar digital applications. The device features proprietary D-CAP3 mode control combined with adaptive on-time architecture. This combination is ideal for building modern high/low duty ratio, ultra-fast load step response DC-DC converters.
TPS548D21 device has integrated MOSFETs rated at 40-A TDC.
The converter input voltage range is from 1.5 V up to 16 V, and the VDD input voltage range is from 4.5 V to 22 V. The output voltage ranges from 0.6 V to 5.5 V.
Stable operation with all ceramic output capacitors is supported, since the D-CAP3 mode uses emulated current information to control the modulation. An advantage of this control scheme is that it does not require phase compensation network outside which makes it easy to use and also enables low external component count. Adaptive on-time control tracks the preset switching frequency over a wide range of input and output voltage while increasing switching frequency as needed during load-step transient.
The default preset switching frequency for this device is 650 kHz. Switching frequency is also programmable from 4 preset values via resistor setting by FSEL pin.
The TPS548D21 device is a high-performance, integrated FET converter supporting current rating up to 40 A thermally. It integrates two N-channel NexFET™ power MOSFETs, enabling high power density and small PCB layout area. The drain-to-source breakdown voltage for these FETs is 25 V DC and 27 V transient for 10 ns. Avalanche breakdown occurs if the absolute maximum voltage rating exceeds 27 V. In order to limit the switch node ringing of the device, it is recommended to add a R-C snubber from the SW node to the PGND pins. Refer to the Layout Guidelines section for the detailed recommendations.
The typical on-resistance (RDS(on)) for the high-side MOSFET is 2.9 mΩ and typical on-resistance for the low-side MOSFET is 1.2 mΩ with a nominal gate voltage (VGS) of 5 V.
The TPS548D21 device is available in a 7 mm × 5 mm, LQFN-CLIP package with 40 power and I/O pins. It employs TI proprietary MCM packaging technology with thermal pad. With a properly designed system layout, applications achieve optimized safe operating area (SOA) performance. The curves shown in Figure 11 and Figure 12 are based on the orderable evaluation module design. (See SLUUBG3 to order the EVM).
In the TPS548D21 device the soft-start time controls the inrush current required to charge the output capacitor bank during startup. The device offers selectable soft-start options of 1 ms, 2 ms, 4 ms and 8 ms. When the device is enabled (either by EN or VDD UVLO), the reference voltage ramps from 0 V to the final level defined by VSEL pin strap configuration, in a given soft-start time. The TPS548D21 device supports several soft-start times between 1msec and 8msec selected by MODE pin configuration. Refer to MODE definition table for details.
The TPS548D21 device provides fixed VDD undervoltage lockout threshold and hysteresis. The typical VDD turn-on threshold is 4.25 V and hysteresis is 0.2 V. The VDD UVLO can be used in conjunction with the EN_UVLO signal to provide proper power sequence to the converter design. UVLO is a non-latched protection.
The EN_UVLO pin drives an input buffer with accurate threshold and can be used to program the exact required turn-on and turn-off thresholds for switcher enable, VDD UVLO or VIN UVLO (if VIN and VDD are tied together). If desired, an external resistor divider can be used to set and program the turn-on threshold for VDD or VIN UVLO.
Figure 13 shows how to program the input voltage UVLO using the EN_UVLO pin.
Figure 13. Programming the UVLO Voltage
This section describes positive and negative overcurrent limits, overvoltage protections, undervoltage protections and over temperature protections.
Figure 14. Current Limit Resistance vs OCP Valley Overcurrent Limit
The ILIM pin sets the OCP level. Connect the ILIM pin to GND through the voltage setting resistor, RILIM. In order to provide both good accuracy and cost effective solution, TPS548D21 device supports temperature compensated internal MOSFET RDS(on) sensing.
Also, the TPS548D21 device performs both positive and negative inductor current limiting with the same magnitudes. The positive current limit normally protects the inductor from saturation that causes damage to the high-side FET and low-side FET. The negative current limit protects the low-side FET during OVP discharge.
The voltage between GND pin and SW pin during the OFF time monitors the inductor current. The current limit has 3000 ppm/°C temperature slope to compensate the temperature dependency of the on-resistance (RDS(on)). The GND pin is used as the positive current sensing node.
TPS548D21 device uses cycle-by-cycle over-current limiting control. The inductor current is monitored during the OFF state and the controller maintains the OFF state during the period that the inductor current is larger than the overcurrent ILIM level. VILIM sets the valley level of the inductor current.
The TPS548D21 device has an UVLO protection function for the VDD supply input. The on-threshold voltage is 4.25 V with 200 mV of hysteresis. During a UVLO condition, the device is disabled regardless of the EN_UVLO pin voltage. The supply voltage (VVDD) must be above the on-threshold to begin the pin strap detection.
The device monitors a feedback voltage to detect overvoltage and undervoltage. When the feedback voltage becomes lower than 68% of the target voltage, the UVP comparator output goes high and an internal UVP delay counter begins counting. After 1 ms, the device latches OFF both high-side and low-side MOSFETs drivers. The UVP function enables after soft-start is complete.
When the feedback voltage becomes higher than 120% of the target voltage, the OVP comparator output goes high and the circuit latches OFF the high-side MOSFET driver and turns on the low-side MOSFET until reaching a negative current limit. Upon reaching the negative current limit, the low-side FET is turned off and the high-side FET is turned on again for a minimum on-time. The TPS548D21 device operates in this cycle until the output voltage is pulled down under the UVP threshold voltage for 1 ms. After the 1-ms UVP delay time, the high-side FET is latched off and low-side FET is latched on. The fault is cleared with a reset of VDD or by retoggling the EN pin.
During the AVSO operation with the MODE[3] = '1' and MODE[2] = 2 = ”don't care”, the device is programmed to regulate to the externally applied reference voltage source and use the internal soft-start ramp. The above descriptions of the OVP and UVP functionality apply based on the external applied reference voltage. With the MODE[3] = '0' and MODE[2] = '1', the device is programmed to regulate to the internal reference voltage and use the externally applied soft-start ramp voltage. The above descriptions of the OVP and UVP functionality apply based on the internal reference voltage."
| REFERENCE VOLTAGE (VREF) |
SOFT-START RAMP | STARTUP OVP THRESHOLD | OPERATING OVP THRESHOLD | OVP DELAY 100 mV OD (µs) |
OVP RESET |
|---|---|---|---|---|---|
| Internal | Internal | 1.2 × Internal VREF | 1.2 × Internal VREF | 1 | UVP |
| Internal | External | 1.2 × Internal VREF | 1.2 × Internal VREF | 1 | UVP and VSEL <0> |
| External | Internal | Fixed 1.5 V during initial startup | 1.2 × Final external reference | 1 | UVP and VSEL <0> |
TPS548D21 device has overtemperature protection (OTP) by monitoring the die temperature. If the temperature exceeds the threshold value (default value 165°C), TPS548D21 device is shut off. When the temperature falls about 25°C below the threshold value, the device turns on again. The OTP is a non-latch protection.
The TPS548D21 employs an artificial ramp generator that stabilizes the loop. The ramp amplitude is automatically adjusted as a function of selected switching frequency (fSW) The ramp amplitude is a function of duty cycle (VOUT-to-VIN ratio). Consequently, two additional pin-strap bits (FSEL[2:1]) are provided for fine tuning the internal ramp amplitude. The device uses an improved DCAP3 control loop architecture that incorporates a steady-state error integrator. The slow integrator improves the output voltage DC accuracy greatly and presents minimal impact to small signal transient response. To further enhance the small signal stability of the control loop, the device uses a modified ramp generator that supports a wider range of output LC stage.
For advanced users of this device, the internal DCAP3 ramp can be disabled using the MODE[4] pin strap bit. This situation requires an external RCC network to ensure control loop stability. Place this RCC network across the output inductor. Use a range between 10 mV and 15 mV of injected RSP pin ripple. If no feedback resistor divider network is used, insert a 10-kΩ resistor between the VOUT pin and the RSP pin.
FSEL, VSEL and MODE. Description: a 1% or better 100-kΩ resistor is needed from BP to each of the three pins. The bottom resistor from each pin to ground (see Table 2) in conjunction with the top resistor defines each pin strap selection. The pin detection checks for external resistor divider ratio during initial power up (VDD is brought down below approximately 3 V) when BP LDO output is at approximately 2.9 V.
The TPS548D21 device allows users to select the switching frequency, light load and internal ramp amplitude by using FSEL pin. Table 2 lists the divider resistor values for the selection. The 1% tolerance resistors with typical temperature coefficient of ±100ppm/°C are recommended. Higher performance resistors can be used if tighter noise margin is required for more reliable frequency selection detection.
FSEL pin strap configuration programs the switching frequency, internal ramp compensation and light load conduction mode.
| FSEL[4] | FSEL[3] | FSEL[2] | FSEL[1] | FSEL[0] | RFSEL (kΩ) (1) |
|---|---|---|---|---|---|
| FSEL[1:0] | RCSP_FSEL[1:0] | CM | |||
| 11: 1.05 MHz | 11: R × 3 | 1: FCCM | Open | ||
| 10: R × 2 | 1: FCCM | 165 | |||
| 01: R × 1 | 1: FCCM | 133 | |||
| 00: R/2 | 1: FCCM | 110 | |||
| 10: 875 kHz | 11: R × 3 | 1: FCCM | 90.9 | ||
| 10: R × 2 | 1: FCCM | 75 | |||
| 01: R × 1 | 1: FCCM | 60.4 | |||
| 00: R/2 | 1: FCCM | 47.5 | |||
| 01: 650 kHz | 11: R × 3 | 1: FCCM | 37.4 | ||
| 10: R × 2 | 1: FCCM | 29.4 | |||
| 01: R × 1 | 1: FCCM | 22.1 | |||
| 00: R/2 | 1: FCCM | 16.5 | |||
| 00: 425 kHz | 11: R × 3 | 1: FCCM | 12.1 | ||
| 10: R × 2 | 1: FCCM | 7.87 | |||
| 01: R × 1 | 1: FCCM | 4.64 | |||
| 00: R/2 | 1: FCCM | 1.78 | |||
VSEL pin strap configuration is used to program initial boot voltage value, hiccup mode and latch off mode. The initial boot voltage is used to program the main loop voltage reference point. VSEL voltage settings provide TI designated discrete internal reference voltages. Table 3 lists internal reference voltage selections.
| VSEL[4] | VSEL[3] | VSEL[2] | VSEL[1] | VSEL[0] | RVSEL (kΩ) (1) |
|---|---|---|---|---|---|
| 1111: 0.975 V | 1: Latch-Off | Open | |||
| 0: Hiccup | 187 | ||||
| 1110: 1.1992 V | 1: Latch-Off | 165 | |||
| 0: Hiccup | 147 | ||||
| 1101: 1.1504 V | 1: Latch-Off | 133 | |||
| 0: Hiccup | 121 | ||||
| 1100: 1.0996 V | 1: Latch-Off | 110 | |||
| 0: Hiccup | 100 | ||||
| 1011: 1.0508 V | 1: Latch-Off | 90.9 | |||
| 0: Hiccup | 82.5 | ||||
| 1010: 1.0000 V | 1: Latch-Off | 75 | |||
| 0: Hiccup | 68.1 | ||||
| 1001: 0.9492 V | 1: Latch-Off | 60.4 | |||
| 0: Hiccup | 53.6 | ||||
| 1000: 0.9023 V | 1: Latch-Off | 47.5 | |||
| 0: Hiccup | 42.2 | ||||
| 0111: 0.9004 V | 1: Latch-Off | 37.4 | |||
| 0: Hiccup | 33.2 | ||||
| 0110: 0.8496 V | 1: Latch-Off | 29.4 | |||
| 0: Hiccup | 25.5 | ||||
| 0101: 0.8008 V | 1: Latch-Off | 22.1 | |||
| 0: Hiccup | 19.1 | ||||
| 0100: 0.7500 V | 1: Latch-Off | 16.5 | |||
| 0: Hiccup | 14.3 | ||||
| 0011: 0.6992 V | 1: Latch-Off | 12.1 | |||
| 0: Hiccup | 10 | ||||
| 0010: 0.6504 V | 1: Latch-Off | 7.87 | |||
| 0: Hiccup | 6.19 | ||||
| 0001: 0.5996 V | 1: Latch-Off | 4.64 | |||
| 0: Hiccup | 3.16 | ||||
| 0000: 0.975 V | 1: Latch-Off | 1.78 | |||
| 0: Hiccup | 0 | ||||
The MODE pinstrap configuration programs the control topology REFIN_TRK pin functionality, and internal soft start timing selections. The TPS548D21 device supports both DCAP3 and DCAP operation.
| MODE[4] | MODE[3] | MODE[2] | MODE[1] | MODE[0] | RMODE (kΩ) (1) |
|---|---|---|---|---|---|
| 1: DCAP3 | 1: External Reference | 0: Internal SS | 11: 8 ms(1) | 133 | |
| 10: 4 ms(1) | 121 | ||||
| 01: 2 ms | 110 | ||||
| 00: 1 ms | 100 | ||||
| 0: Internal Reference | 1: External SS | 11: 8 ms | 90.9 | ||
| 10: 4 ms | 82.5 | ||||
| 01: 2 ms | 75 | ||||
| 00: 1 ms | 68.1 | ||||
| 0: Internal SS | 11: 8 ms(1) | 60.4 | |||
| 10: 4 ms(1) | 53.6 | ||||
| 01: 2 ms | 47.5 | ||||
| 00: 1 ms | 42.2 | ||||
| 0: DCAP | 1: External Reference | 0: Internal SS | 11: 8 ms(1) | 22.1 | |
| 10: 4 ms(1) | 19.1 | ||||
| 01: 2 ms | 16.5 | ||||
| 00: 1 ms | 14.3 | ||||
| 0: Internal Reference | 1: External SS | 11: 8 ms | 12.1 | ||
| 10: 4 ms | 10 | ||||
| 01: 2 ms | 7.87 | ||||
| 00: 1 ms | 6.19 | ||||
| 0: Internal SS | 11: 8 ms | 4.64 | |||
| 10: 4 ms | 3.16 | ||||
| 01: 2 ms | 1.78 | ||||
| 00: 1 ms | 0 | ||||
In order to properly design for 4-ms and 8-ms SS settings, additional application consideration is needed. The recommended application workaround to support the 4-ms and 8-ms soft-start settings is to ensure sufficient time delay between the VDD and EN_UVLO signals. The minimum delay between the rising maximum VDD_UVLO level and the minimum turnon threshold of EN_UVLO is at least TDELAY_MIN.
where
For example, if SS setting is 4 ms and VREF = 1 V, program the minimum delay at least 9 ms; if SS setting is 8 ms, the minimum delay should be programmed at least 18 ms. See Figure 15 and Figure 16 for detailed timing requirement.
Figure 15. Proper Sequencing of VDD and EN_UVLO to Support the Use of 4-ms SS Setting
Figure 16. Minimum Delay Between VDD and EN_UVLO to Support the Use of 4-ms and 8-ms SS settings
The workaround/consideration described previously is not required for SS settings of 1 ms and 2 ms.
REFIN_TRK functionality:
RSP and RSN pins are used for remote sensing purpose. In the case where feedback resistors are required for output voltage programming, the RSP pin should be connected to the mid-point of the resistor divider and the RSN pin should always be connected to the load return. In the case where feedback resistors are not required as when the VSEL programs the output voltage set point, the RSP pin should be connected to the positive sensing point of the load and the RSN pin should always be connected to the load return.
RSP and RSN pins are extremely high-impedance input terminals of the true differential remote sense amplifier. The feedback resistor divider should use resistor values much less than 100 kΩ.
The examples in this section show simplified remote sensing circuitry where each example uses an internal reference of 1.0 V. Figure 17 shows remote sensing without feedback resistors, with an output voltage set point of 1 V. Figure 18 shows remote sensing using feedback resistors, with an output voltage set point of 5 V.
Figure 17. Remote Sensing Without Feedback Resistors
Figure 18. Remote Sensing With Feedback Resistors
The TPS548D21 device has power-good output that registers high when switcher output is within the target. The power-good function is activated after soft-start has finished. When the soft-start ramp reaches 300 mV above the internal reference voltage, SSend signal goes high to enable the PGOOD detection function. If the output voltage becomes within ±8% of the target value, internal comparators detect power-good state and the power good signal becomes high after an 8 ms delay. If the output voltage goes outside of ±16% of the target value, the power good signal becomes low after two microsecond (2-µs) internal delay. The open-drain power-good output must be pulled up externally. The internal N-channel MOSFET does not pull down until the VDD supply is above 1.2 V.
During the AVSO operation with the MODE[3] = '1' and MODE[2] = 2 = ”don't care”, the device is programmed to regulate to the externally applied reference voltage source and use the internal soft start ramp. All of the above descriptions of the PGOOD functionality apply except the SSend signal goes high to enable the PGOOD detection function when the external applied voltage source rise to 425 mV threshold.
In MODE[3] = '0' and MODE[2] = '0', the device is programmed to regulate to the internal reference voltage and use the internal soft start ramp. All of the above descriptions of PGOOD functionality apply.
In MODE[3] = '0' and MODE[2] = '1', the device is programmed to regulate to the internal reference voltage and use the externally applied soft start ramp voltage. All of the above descriptions of PGOOD functionality apply.