ZHCS990C June 2012 – September 2021 TPS54719
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VIN | –0.3 | 7 | V |
| EN | –0.3 | 7 | ||
| BOOT | PH + 8 | |||
| VSENSE | –0.3 | 3 | ||
| COMP | –0.3 | 3 | ||
| PWRGD | –0.3 | 7 | ||
| SS/TR | –0.3 | 3 | ||
| RT | –0.3 | 6 | ||
| Output voltage | BOOT-PH | 8 | V | |
| PH | –0.6 | 7 | ||
| PH 10 ns Transient | –2 | 7 | ||
| Source current | EN | 100 | μA | |
| RT | 100 | |||
| Sink current | COMP | 100 | μA | |
| PWRGD | 10 | mA | ||
| SS/TR | 100 | μA | ||
| Operating Junction temperature, Tj | –40 | 140 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |