ZHCSB15B May 2013 – October 2023 TPS54531
PRODUCTION DATA
The TPS54531 device incorporates an overvoltage transient-protection (OVTP) circuit to minimize output voltage overshoot when recovering from output fault conditions or strong unload transients. The OVTP circuit includes an overvoltage comparator to compare the VSENSE pin voltage and internal thresholds. When the VSENSE pin voltage goes above 109% × Vref, the high-side MOSFET is forced off. When the VSENSE pin voltage falls below 107% × Vref, the high-side MOSFET is enabled again.