SLVS875C January 2009 – November 2014 TPS54332
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BOOT | 1 | O | A 0.1-μF bootstrap capacitor is required between BOOT and PH. If the voltage on this capacitor falls below the minimum requirement, the high-side MOSFET is forced to switch off until the capacitor is refreshed. |
VIN | 2 | I | Input supply voltage, 3.5 V to 28 V. |
EN | 3 | I | Enable pin. Pull below 1.25 V to disable. Float to enable. Programming the input undervoltage lockout with two resistors is recommended. |
SS | 4 | I | Slow-start pin. An external capacitor connected to this pin sets the output rise time. |
VSENSE | 5 | I | Inverting node of the gm error amplifier. |
COMP | 6 | O | Error amplifier output, and input to the PWM comparator. Connect frequency compensation components to this pin. |
GND | 7 | - | Ground. |
PH | 8 | O | The source of the internal high-side power MOSFET. |
PowerPAD | 9 | - | GND pin must be connected to the exposed pad for proper operation. |