SLVSLN2
March 2026
TPS537G4S
PRODUCT PREVIEW
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Receiving Notification of Documentation Updates
4.2
Support Resources
4.3
Trademarks
4.4
Electrostatic Discharge Caution
4.5
Glossary
请参考 PDF 数据表获取器件具体的封装图。
机械数据 (封装 | 引脚)
ZLF|56
散热焊盘机械数据 (封装 | 引脚)
1
Features
Input voltage range: 4.5V to 17V
Output voltage range: 0.25V to 5.5V
PWMVID,
AVSBus®
1.4 and
PMBus®
Interfaces
Nvidia OVR16 spec compliant
Dual output with 16 phases, flexible phase order assignment, and up to 4x native phase stacking
Enhanced dual-edge D-CAP+ (DDCAP+) control loop to provide best-in-class transient performance with excellent dynamic current sharing
Native trans-inductor voltage regulator (TLVR) topology support including open detect
Optional PMBus secure device security Level 2 support from supply-chain to end-of-life protection
Telemetry options with peak detection, time above programmable thresholds, and NVM storage
Pin-selectable NVM configurations and PMBus address for reduced programming spins
Individual phase current calibration and reporting
PSI pin support for quick power state changes
Fast phase-adding for undershoot reduction
Fully compatible with TI power stages and power modules for high-density power delivery
Patented
AutoBalance™
phase current balancing
Accurate, adjustable voltage positioning
Selectable per-phase current limit
Selectable current limit on total average current
Analog IMON voltage output with programmable gain and offset options
Frequency spread spectrum support
Operating temperature from -40°C to 125°C