SLUSCJ3A April   2016  – June 2016 TPS53632G

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
  7. 7 Timing Requirements
  8. 8 Switching Characteristics
  9. 9 Typical Characteristics (Half-Bridge Operation)
  10. 10Detailed Description
    1. 10.1 Overview
    2. 10.2 Functional Block Diagram
    3. 10.3 Feature Description
      1. 10.3.1  Current Sensing
      2. 10.3.2  Load Transients
      3. 10.3.3  PWM and SKIP Signals
      4. 10.3.4  5-V, 3.3-V and 1.8-V Undervoltage Lockout (UVLO)
      5. 10.3.5  Output Undervoltage Protection (UVP)
      6. 10.3.6  Overcurrent Protection (OCP)
      7. 10.3.7  Overvoltage Protection
      8. 10.3.8  Analog Current Monitor, IMON and Corresponding Digital Output Current
      9. 10.3.9  Addressing
      10. 10.3.10 I2C Interface Operation
        1. 10.3.10.1 Key for Protocol Examples
        2. 10.3.10.2 Protocol Examples
      11. 10.3.11 Start-Up Sequence
      12. 10.3.12 Power Good Operation
      13. 10.3.13 Fault Behavior
    4. 10.4 Device Functional Modes
      1. 10.4.1 PWM Operation
    5. 10.5 Configuration and Programming
      1. 10.5.1 Operating Frequency
      2. 10.5.2 Overcurrent Protection (OCP) Level
      3. 10.5.3 IMON Gain
      4. 10.5.4 Slew Rate
      5. 10.5.5 Base Address
      6. 10.5.6 Ramp Selection
      7. 10.5.7 Active Phases
    6. 10.6 Register Maps
      1. 10.6.1 Voltage Select Register (VSR) (00h)
      2. 10.6.2 IMON Register (03h)
      3. 10.6.3 VMAX Register (04h)
      4. 10.6.4 Power State Register (06h)
      5. 10.6.5 SLEW Register (07h)
      6. 10.6.6 Lot Code Registers (10-13h)
      7. 10.6.7 Fault Register (14h)
  11. 11Applications and Implementation
    1. 11.1 Application Information
    2. 11.2 Typical Application
      1. 11.2.1 D-CAP+™ Half-Bridge Application
        1. 11.2.1.1 Design Requirements
        2. 11.2.1.2 Detailed Design Procedure
          1. 11.2.1.2.1 Step 1: Select Switching Frequency
          2. 11.2.1.2.2 Step 2: Set The Slew Rate
          3. 11.2.1.2.3 Step 3: Determine Inductor Value And Choose Inductor
          4. 11.2.1.2.4 Step 4: Determine Current Sensing Method
          5. 11.2.1.2.5 Step 5: DCR Current Sensing
          6. 11.2.1.2.6 Step 6: Select OCP Level
          7. 11.2.1.2.7 Step 7: Set the Load-Line Slope
          8. 11.2.1.2.8 Step 8: Current Monitor (IMON) Setting
        3. 11.2.1.3 Application Performance Plots
        4. 11.2.1.4 Loop Compensation for Zero Load-Line
  12. 12Power Supply Recommendations
  13. 13 Layout
    1. 13.1 Layout Guidelines
      1. 13.1.1 PCB Layout
      2. 13.1.2 Current Sensing Lines
      3. 13.1.3 Feedback Voltage Sensing Lines
      4. 13.1.4 PWM And SKIP Lines
        1. 13.1.4.1 Minimize High Current Loops
      5. 13.1.5 Power Chain Symmetry
      6. 13.1.6 Component Location
      7. 13.1.7 Grounding Recommendations
      8. 13.1.8 Decoupling Recommendations
      9. 13.1.9 Conductor Widths
    2. 13.2 Layout Example
  14. 14Device and Documentation Support
    1. 14.1 Trademarks
    2. 14.2 Electrostatic Discharge Caution
    3. 14.3 Glossary
  15. 15Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

10 Detailed Description

10.1 Overview

The TPS53632G device is a DCAP+ mode half-bridge PWM controller optimized for high frequency operation using GaN switchers. The DAC outputs a reference in accordance with the 7-bit VID code as defined in Table 1. This DAC sets the output voltage.

In adaptive on-time converters, the controller varies the on-time as a function of input and output voltage to maintain a nearly constant frequency during steady-state conditions. With conventional voltage-mode constant on-time converters, each cycle begins when the output voltage crosses to a fixed reference level. However, in the TPS53632G device, the cycle begins when the current feedback reaches an error voltage level which corresponds to the amplified difference between the DAC voltage and the feedback output voltage. In the case of half bridge operation, the device sums the current feedback from secondary current and doubles the output of the internal current-sense amplifiers.

This approach has two advantages:

  • The amplifier DC gain sets an accurate linear load-line slope, which is required for certain VCORE applications.
  • The device filters the error voltage input to the PWM comparator to improve the noise performance.

During a steady-state condition, the phases of the TPS53632G switch are 180° phase-displacement. The phase displacement is maintained both by the architecture (which does not allow the high-side gate drive outputs of more than one phase to be ON in any condition except transients) and the current ripple (which forces the pulses to be spaced equally). The controller forces current-sharing by adjusting the ON-time of each phase. Current balancing requires no user intervention, compensation, or extra components.

10.2 Functional Block Diagram

TPS53632G FBD_sluscj3.gif

10.3 Feature Description

10.3.1 Current Sensing

The TPS53632G device provides independent channels of current feedback for secondary side current doublers . These independent channels increase the system accuracy and reduce the dependence of circuit performance on layout compared to an externally summed architecture. The design can use inductor DCR sensing to yield the best efficiency or resistor current sensing to yield the most accuracy across wide temperature ranges. DCR sensing can be optimized by using a NTC thermistor to reduce the variation of current sense with temperature.

The pins CSP1, CSN1, CSP2 and CSN2 are the current sensing pins.

10.3.2 Load Transients

When the load increases suddenly, the output voltage immediately drops. This voltage drop is reflected as a rising voltage on the DROOP pin. This rising voltage forces the PWM to pulse sooner and more frequently which causes the inductor current to rapidly increase. As the inductor current reaches the new load current, a steady-state operating condition is reached and the PWM switching resumes the steady-state frequency. Similarly, when the load releases suddenly, the output voltage rises. This rise is reflected as a falling voltage on the COMP pin. This rising voltage forces a delay in the PWM pulses until the inductor current reaches the new load current, when the switching resumes and steady-state switching continues.

10.3.3 PWM and SKIP Signals

The PWM and SKIP signals are outputs of the controller and serve as input to the driver or DrMOS type devices. Both are 5-V logic signals. The PWM signals are logic high when the high-side driver turns ON. The PWM signal must be low for the low-side drive to turn ON. When both the drive signals are OFF, the PWM is in tri-state.

10.3.4 5-V, 3.3-V and 1.8-V Undervoltage Lockout (UVLO)

The TPS53632G device continuously monitors the voltage on the V5A, VDD and VINTF pins to ensure a value high enough to bias the device properly and provide sufficient gate drive potential to maintain high efficiency. The converter starts with a voltage of approximately 4.4 V and has a nominal 200 mV of hysteresis. After the 5VA, VDD or VINTF pins go below the VUVLOL level, the corresponding voltage must fall below VPOR (1.5 V) to reset the device.

The input voltage (VVIN) does not include a UVLO function, so the circuit runs with power inputs as low as approximately 3 x VOUT.

10.3.5 Output Undervoltage Protection (UVP)

Output undervoltage protection works in conjunction with the current protection described in the Overcurrent Protection (OCP) section. If the output voltage drops below the low PGOOD voltage threshold, then the drivers are turned OFF until the EN pin power is cycled.

10.3.6 Overcurrent Protection (OCP)

The TPS53632G device uses a valley current limiting scheme, so the ripple current must be considered. The DC current value at OCP (IOCP) is the OCP limit value plus half of the ripple current. Current limiting occurs on a phase-by-phase and pulse-by-pulse basis. If the voltage between the CSPx and CSNx pins is above the OCP value, the converter delays the next ON pulse until that voltage difference drops below the OCP limit. For inductor current sensing circuits, the voltage between the CSPx and CSNx pins is the inductor DCR value multiplied by the resistor divider which is part of the NTC compensation network. As a result, a wide range of OCP values can be obtained by changing the resistor divider value. In general, use the highest OCP setting possible with the least attenuation in the resistor divider to provide as much signal to the device as possible. This provides the best performance for all parameters related to current feedback.

In OCP mode, the voltage drops until the UVP limit is reached. Then the converter sets the PGOOD to inactive, and the drivers are turned OFF. The converter remains in this state until the device is reset by the V5A, VDD or VINTF rails.

10.3.7 Overvoltage Protection

An OVP condition is detected when the output voltage is greater than the PGDH voltage, and greater than VDAC. VOUT > + VPGDH greater than VDAC. In this case, the converter sets PGOOD inactive, and turns ON the drive for the low-side MOSFET. The converter remains in this state until the device is reset by cycling the V5A, VDD or VINTF pin. However, the OVP threshold is blanked much of the time. In order to provide protection to the processor 100% of the time, there is a second OVP level fixed at VOVPH which is always active. If the fixed OVP condition is detected, the PGOOD are forced inactive and the low-side MOSFETs are tuned ON. The converter remains in this state until the V5A, VDD or VINTF pin is reset.

10.3.8 Analog Current Monitor, IMON and Corresponding Digital Output Current

The TPS53632G device includes a current monitor function. The current monitor supplies an analog voltage, proportional to the load current, on the IMON pin.

The current monitor function is related to the OCP selection resistors. The ROCP is the resistor between the OCP-I pin and GND and RCIMON is the resistor between the IMON pin to the OCP-I pin that sets the current monitor gain. Equation 1 shows the calculation for the current monitor gain.

Equation 1. TPS53632G vimon-pg1.png

where

  • Σ VCS is the sum of the DC voltages at the inputs to the current sense amplifiers

To ensure stable current monitor operation and at the same time provide a fast dynamic response, connect a capacitor with a value between 4.7-nF and 10-nF between the IMON pin and GND.

Set the analog current monitor so that at the maximum processor current (ICC(max)) level, the IMON voltage is 1.7 V. This corresponds to a digital output current value of ‘FF’ in register 03H.

10.3.9 Addressing

The TPS53632G device can be configured for three different base addresses by setting a voltage on the SLEWA pin. Configure a resistor divider on SLEWA from VREF to GND. A resistor between the SLEWA pin and GND sets the slew rate. Once the slew rate resistor is selected, the resistor from the VREF pin to the SLEWA pin can be chosen based on the required base address. For a base address of 0, the VREF to SLEWA resistor can be left open.

10.3.10 I2C Interface Operation

The TPS53632G device includes a slave I2C interface accessed via the SCL (serial clock) and SDA (serial data) pins. The interface sets the base VID value, receives current monitor telemetry, and controls functions described in this section. It operates when EN = low, with the bias supplies in regulation. It is compliant with I2C specification UM10204, Revision 3.0. The characteristics are:

  • Addressing
    • 7-bit addressing; address range is 100 0xxx (binary)
    • Last three bits are determined by the SLEWA pin at start-up
  • Byte read / byte write protocols only (See figures in Protocol Examples section)
  • Frequency
    • 100 kHz
    • 400 kHz
    • 1 MHz
    • 3.4 MHz
  • Logic inputs are 1.8-V logic levels (3.3-V tolerant)

10.3.10.1 Key for Protocol Examples

TPS53632G v13045_lusb32.gif

10.3.10.2 Protocol Examples

The good byte read transaction the controller ACKs and the master terminates with a NAK/stop.

TPS53632G v13046_lusb32.gif Figure 5. Good Byte Read Transaction

The controller issues a NAK to the read command with an invalid register address.

TPS53632G v13047_lusb32.gif Figure 6. NAK Invalid Register Address

Figure 7 illustrates a good byte write.

TPS53632G v13048_lusb32.gif Figure 7. Good Byte Write

The controller issues a NAK to a write command with an invalid register address.

TPS53632G v13049_lusb32.gif Figure 8. Invalid NAK Register Address

The controller issues a NAK to a write command for the condition of invalid data.

TPS53632G v13050_lusb32.gif Figure 9. Invalid NAK Register Data

The device executes the master code sequence shown in Figure 10 to enter Hs (3.4-MHz SCL) mode.

TPS53632G v13051_lusb32.gif Figure 10. Master Code Sequence

10.3.11 Start-Up Sequence

The TPS53632G initializes when all of the supply voltages rise above the UVLO thresholds. This function is also know as a cold boot. The device then reads all of the various settings (such as frequency and overcurrent protection). This process takes less than 1.2 ms. During this time, the VSR pin initializes to the BOOT voltage. The output voltage rises to the voltage select register (VSR) level when the EN pin (enable) goes high. As soon as the BOOT sequence completes, PGOOD is HIGH and the I2C interface can be used to change the voltage select register. The current VSR value is held when EN goes low and returns to a high state This function is also know as a warm boot). The VSR can be changed when EN is low, however, this is not recommended prior to completion of the cold boot process.

10.3.12 Power Good Operation

PGOOD is an open-drain output pin that is designed to be pulled up with an external resistor to a voltage 3.6 V or less. Normal PGOOD operation (exclusive of OC or MAXVID interrupt action) is shown in Figure 11. On initial power-up, a power good status occurs within 6 µs of the DAC reaching its target value. When EN is brought low, the PGOOD pin is also brought low for 250 µs and then is allowed to float. The TPS53632G device pulls down the PGOOD signal when the EN signal subsequently goes high and returns high again within 6 µs of the end of the DAC ramp. The delay period between the EN pin going high and the PGOOD pin going low in this case is less than 1 µs.

Figure 11 shows the power good operation at initial start up and with falling and rising EN.

TPS53632G v13096_lusb32.gif Figure 11. Power Good Operation

10.3.13 Fault Behavior

The TPS53632G device has a complete suite of fault detection and protection functions, including input undervoltage lockout (UVLO) on all power inputs, overvoltage and overcurrent limiting and output undervoltage detection. The protection limits are summarized in Table 1. The converter suspends switching when the limits are exceeded and the PGOOD pin goes low. In this state, the fault register 14h is readable. To exit fault protection mode, power must be cycled.

Table 1. TPS53632G VID Table

VID6 VID5 VID4 VID3 VID2 VID1 VID0 HEX VOLTAGE
0 0 1 1 0 0 1 19 0.5000
0 0 1 1 0 1 0 1A 0.5100
0 0 1 1 0 1 1 1B 0.5200
0 0 1 1 1 0 0 1C 0.5300
0 0 1 1 1 0 1 1D 0.5400
0 0 1 1 1 1 0 1E 0.5500
0 0 1 1 1 1 1 1F 0.5600
0 1 0 0 0 0 0 20 0.5700
0 1 0 0 0 0 1 21 0.5800
0 1 0 0 0 1 0 22 0.5900
0 1 0 0 0 1 1 23 0.6000
0 1 0 0 1 0 0 24 0.6100
0 1 0 0 1 0 1 25 0.6200
0 1 0 0 1 1 0 26 0.6300
0 1 0 0 1 1 1 27 0.6400
0 1 0 1 0 0 0 28 0.6500
0 1 0 1 0 0 1 29 0.6600
0 1 0 1 0 1 0 2A 0.6700
0 1 0 1 0 1 1 2B 0.6800
0 1 0 1 1 0 0 2C 0.6900
0 1 0 1 1 0 1 2D 0.7000
0 1 0 1 1 1 0 2E 0.7100
0 1 0 1 1 1 1 2F 0.7200
0 1 1 0 0 0 0 30 0.7300
0 1 1 0 0 0 1 31 0.7400
0 1 1 0 0 1 0 32 0.7500
0 1 1 0 0 1 1 33 0.7600
0 1 1 0 1 0 0 34 0.7700
0 1 1 0 1 0 1 35 0.7800
0 1 1 0 1 1 0 36 0.7900
0 1 1 0 1 1 1 37 0.8000
0 1 1 1 0 0 0 38 0.8100
0 1 1 1 0 0 1 39 0.8200
0 1 1 1 0 1 0 3A 0.8300
0 1 1 1 0 1 1 3B 0.8400
0 1 1 1 1 0 0 3C 0.8500
0 1 1 1 1 0 1 3D 0.8600
0 1 1 1 1 1 0 3E 0.8700
0 1 1 1 1 1 1 3F 0.8800
1 0 0 0 0 0 0 40 0.8900
1 0 0 0 0 0 1 41 0.9000
1 0 0 0 0 1 0 42 0.9100
1 0 0 0 0 1 1 43 0.9200
1 0 0 0 1 0 0 44 0.9300
1 0 0 0 1 0 1 45 0.9400
1 0 0 0 1 1 0 46 0.9500
1 0 0 0 1 1 1 47 0.9600
1 0 0 1 0 0 0 48 0.9700
1 0 0 1 0 0 1 49 0.9800
1 0 0 1 0 1 0 4A 0.9900
1 0 0 1 0 1 1 4B 1.0000
1 0 0 1 1 0 0 4C 1.0100
1 0 0 1 1 0 1 4D 1.0200
1 0 0 1 1 1 0 4E 1.0300
1 0 0 1 1 1 1 4F 1.0400
1 0 1 0 0 0 0 50 1.0500
1 0 1 0 0 0 1 51 1.0600
1 0 1 0 0 1 0 52 1.0700
1 0 1 0 0 1 1 53 1.0800
1 0 1 0 1 0 0 54 1.0900
1 0 1 0 1 0 1 55 1.1000
1 0 1 0 1 1 0 56 1.1100
1 0 1 0 1 1 1 57 1.1200
1 0 1 1 0 0 0 58 1.1300
1 0 1 1 0 0 1 59 1.1400
1 0 1 1 0 1 0 5A 1.1500
1 0 1 1 0 1 1 5B 1.1600
1 0 1 1 1 0 0 5C 1.1700
1 0 1 1 1 0 1 5D 1.1800
1 0 1 1 1 1 0 5E 1.1900
1 0 1 1 1 1 1 5F 1.2000
1 1 0 0 0 0 0 60 1.2100
1 1 0 0 0 0 1 61 1.2200
1 1 0 0 0 1 0 62 1.2300
1 1 0 0 0 1 1 63 1.2400
1 1 0 0 1 0 0 64 1.2500
1 1 0 0 1 0 1 65 1.2600
1 1 0 0 1 1 0 66 1.2700
1 1 0 0 1 1 1 67 1.2800
1 1 0 1 0 0 0 68 1.2900
1 1 0 1 0 0 1 69 1.3000
1 1 0 1 0 1 0 6A 1.3100
1 1 0 1 0 1 1 6B 1.3200
1 1 0 1 1 0 0 6C 1.3300
1 1 0 1 1 0 1 6D 1.3400
1 1 0 1 1 1 0 6E 1.3500
1 1 0 1 1 1 1 6F 1.3600
1 1 1 0 0 0 0 70 1.3700
1 1 1 0 0 0 1 71 1.3800
1 1 1 0 0 1 0 72 1.3900
1 1 1 0 0 1 1 73 1.4000
1 1 1 0 1 0 0 74 1.4100
1 1 1 0 1 0 1 75 1.4200
1 1 1 0 1 1 0 76 1.4300
1 1 1 0 1 1 1 77 1.4400
1 1 1 1 0 0 0 78 1.4500
1 1 1 1 0 0 1 79 1.4600
1 1 1 1 0 1 0 7A 1.4700
1 1 1 1 0 1 1 7B 1.4800
1 1 1 1 1 0 0 7C 1.4900
1 1 1 1 1 0 1 7D 1.5000
1 1 1 1 1 1 0 7E 1.5100
1 1 1 1 1 1 1 7F 1.5200

10.4 Device Functional Modes

10.4.1 PWM Operation

The Functional Block Diagram and Figure 12 show how the converter operates in continuous conduction mode (CCM).

TPS53632G v13007_lusbc0.gif Figure 12. D-CAP+™ Mode Basic Waveforms

Starting with the condition that the high-side FETs are off and the low-side FETs are on, the summed current feedback (ISUM) is higher than the error amplifier output (VCOMP). ICMP falls until it hits VCOMP, which contains a component of the output ripple voltage. The PWM comparator senses where the two waveforms cross and triggers the on-time generator, which generates the internal SW_CLK signal. Each SW_CLK signal corresponds to one switching ON pulse for one phase.

During single-phase operation, every SW_CLK signal generates a switching pulse on the same phase. Also, ISUM voltage corresponds to a single-phase inductor current only.

During multi-phase operation, the controller distributes the SW_CLK signal to each of the phases in a cycle. Using the summed inductor current and cyclically distributing the ON pulses to each phase automatically gives the required interleaving of 360/n, where n is the number of phases.

10.5 Configuration and Programming

After the 5-V, 3.3-V, or VINTF power is applied to the controller (all are above UVLO level), the following information is latched and cannot be changed anytime during operation. The Electrical Characteristics table defines the values of the selections.

10.5.1 Operating Frequency

The resistor between the FREQ-P pin and GND sets the switching frequency. See the Electrical Characteristics table for the resistor settings corresponding to each frequency selection.

NOTE

The operating frequency is a quasi-fixed frequency in the sense that the ON time is fixed based on the input voltage (at the VIN pin) and output voltage (set by VID). The OFF time varies based on various factors such as load and power-stage components.

10.5.2 Overcurrent Protection (OCP) Level

The resistor from OCP-I to GND sets the OCP level of the CPU channel. See the Electrical Characteristics table for the resistor settings corresponding to each OCP level.

10.5.3 IMON Gain

The resistors from IMON to OCP-I and OCP-I to GND set the DC load current monitor (IMON) gain.

10.5.4 Slew Rate

The SetVID fast slew rate is set by the resistor from SLEWA pin to GND. See the Electrical Characteristics table for the resistor settings corresponding to each slew rate setting.

10.5.5 Base Address

The voltage on SLEWA pin sets the device base address.

10.5.6 Ramp Selection

The resistor from RAMP to GND sets the ramp compensation level. See the Electrical Characteristics table for the resistor settings corresponding to each ramp level.

10.5.7 Active Phases

Normally, the controller is configured to operate in 3-phase mode. To enable 2-phase mode, tie the CSP3 pin to a 3.3-V supply and the CSN3 pin to GND. To enable 1-phase mode, tie the CSP2 and CSP3 pins to a 3.3-V supply and tie the CSN2 and CSN3 pins to GND.

10.6 Register Maps

The I2C interface can support 400-kHz, 1-MHz, and 3.4-MHz clock frequencies. The I2C interface is accessible even when EN is low. The following registers are accessible via I2C.

10.6.1 Voltage Select Register (VSR) (00h)

  • Type: Read and write
  • Power-up value: 48h. This value can be changed before the rising edge of EN to change BOOT voltage.
  • EN rising (after power-up): prior programmed value
  • See Table 1 for exact values
  • A command to set VSR < 19h (minimum VID) generates a NAK and the VSR remains at the prior value
b7 b6 b5 b4 b3 b2 b1 b0
– VID[6:0]

10.6.2 IMON Register (03h)

  • Type: Read only
  • Power-up value: 00h
  • EN rising (after power-up):00h
b7 b6 b5 b4 b3 b2 b1 b0
MSB – – – – – – LSB

10.6.3 VMAX Register (04h)

  • Type: Read / write (see below)
  • Power-up value: 1.28 V (OTP value)
  • EN rising (after power-up): Last written value
b7 b6 b5 b4 b3 b2 b1 b0
Lock MSB – – – – – LSB

Bit definitions:

BIT NAME DEFINITION
0 - 6 VMAX Maximum VID setting
7 Lock Access protection of the VMAX register
0: No protection, R/W access to bits 0-6
1: Access is read only; reset after UVLO event.

10.6.4 Power State Register (06h)

  • Type: Read and write
  • Power-up value: 00h
  • EN rising (after power-up): 00h
b7 b6 b5 b4 b3 b2 b1 b0
– – – – – – MSB LSB

Bit definitions:

VALUE DEFINITION
0 Multi-phase CCM
1 Single-phase CCM
2 Single-phase DCM

10.6.5 SLEW Register (07h)

  • Type: Read and write (see below)
  • Power-up value: Defined by SLEWA pin at power-up
  • EN rising (after power-up): Last written value
  • Write only a single ‘1’ for the SLEW rate desired
b7 b6 b5 b4 b3 b2 b1 b0
48 mV/µs 42mV/µs 36 mV/µs 30 mV/µs 24 mV/µs 18 mV/µs 12 mV/µs 6 mV/µs

10.6.6 Lot Code Registers (10-13h)

  • Type: 8-bits; read only
  • Power-up value: Programmed at factory

10.6.7 Fault Register (14h)

  • Type: 8-bits; read only
  • Power-up value: 00h
b7 b6 b5 b4 b3 b2 b1 b0
– – – – Device thermal shutdown OVP UVP OCP