ZHCSCU1 September   2014 TPS53632

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics (2-Phase Operation)
    9. 6.9 Typical Characteristics (3-Phase Operation)
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Current Sensing
      2. 7.3.2  Load Transients
      3. 7.3.3  AutoBalance Current Sharing
      4. 7.3.4  PWM and SKIP Signals
      5. 7.3.5  5-V, 3.3-V and 1.8-V Undervoltage Lockout (UVLO)
      6. 7.3.6  Output Undervoltage Protection (UVP)
      7. 7.3.7  Overcurrent Protection (OCP)
      8. 7.3.8  Overvoltage Protection
      9. 7.3.9  Analog Current Monitor, IMON and Corresponding Digital Output Current
      10. 7.3.10 Addressing
      11. 7.3.11 I2C Interface Operation
        1. 7.3.11.1 Key for Protocol Examples
        2. 7.3.11.2 Protocol Examples
      12. 7.3.12 Start-Up Sequence
      13. 7.3.13 Phase Add and Drop Operation
      14. 7.3.14 Power Good Operation
      15. 7.3.15 Input Voltage Limits
      16. 7.3.16 Fault Behavior
    4. 7.4 Device Functional Modes
      1. 7.4.1 PWM Operation
    5. 7.5 Configuration and Programming
      1. 7.5.1 Operating Frequency
      2. 7.5.2 Overcurrent Protection (OCP) Level
      3. 7.5.3 IMON Gain
      4. 7.5.4 Slew Rate
      5. 7.5.5 Base Address
      6. 7.5.6 Ramp Selection
      7. 7.5.7 Active Phases
    6. 7.6 Register Maps
      1. 7.6.1 Voltage Select Register (VSR) (00h)
      2. 7.6.2 IMON Register (03h)
      3. 7.6.3 VMAX Register (04h)
      4. 7.6.4 Power State Register (06h)
      5. 7.6.5 SLEW Register (07h)
      6. 7.6.6 Lot Code Registers (10-13h)
      7. 7.6.7 Fault Register (14h)
  8. 8 Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 3-Phase D-CAP+™, Step-Down Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Step 1: Select Switching Frequency
          2. 8.2.1.2.2 Step 2: Set The Slew Rate
          3. 8.2.1.2.3 Step 3: Determine Inductor Value And Choose Inductor
          4. 8.2.1.2.4 Step 4: Determine Current Sensing Method
          5. 8.2.1.2.5 Step 5: DCR Current Sensing
          6. 8.2.1.2.6 Step 6: Select OCP Level
          7. 8.2.1.2.7 Step 7: Set the Load-Line Slope
          8. 8.2.1.2.8 Step 8: Current Monitor (IMON) Setting
        3. 8.2.1.3 Application Performance Plots
        4. 8.2.1.4 Loop Compensation for Zero Load-Line
  9. 9 Power Supply Recommendations
  10. 10 Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 PCB Layout
      2. 10.1.2 Current Sensing Lines
      3. 10.1.3 Feedback Voltage Sensing Lines
      4. 10.1.4 PWM And SKIP Lines
        1. 10.1.4.1 Minimize High Current Loops
      5. 10.1.5 Power Chain Symmetry
      6. 10.1.6 Component Location
      7. 10.1.7 Grounding Recommendations
      8. 10.1.8 Decoupling Recommendations
      9. 10.1.9 Conductor Widths
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 商标
    2. 11.2 静电放电警告
    3. 11.3 术语表
  12. 12机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Applications and Implementation

8.1 Application Information

The TPS53632 device has a very simple design procedure. A Microsoft Excel®-based component value calculation tool is available. Please contact your local TI representative to get a copy of the spreadsheet.

8.2 Typical Application

8.2.1 3-Phase D-CAP+™, Step-Down Application

ai_complete_app_slusbw8.gifFigure 22. 3-Phase D-CAP+™, Step-Down Application with Power Stages

8.2.1.1 Design Requirements

Design example specifications:

  • Number of phases: 3
  • Input voltage range: 10 V to 14 V
  • VOUT = 1.0 V
  • ICC(max) = 80 A
  • Slew rate (minimum): 12 mV/µs
  • Load-line = 1 mΩ

8.2.1.2 Detailed Design Procedure

8.2.1.2.1 Step 1: Select Switching Frequency

The switching frequency is selected by a resistor (RF) between the FREQ_P pin and GND. The frequency is approximate and expected to vary based on load and input voltage.

Table 3. TPS53632 Device Frequency Selection Table

SELECTION
RESISTOR (RF) VALUE (kΩ)
OPERATING FREQUENCY
(fSW) (kHz)
20 300
24 400
30 500
39 600
56 700
75 800
100 900
150 1000

For this design, choose a switching frequency of 300 kHz. So, RF = 20 kΩ.

8.2.1.2.2 Step 2: Set The Slew Rate

A resistor to GND (RSLEWA) on SLEWA pin sets the slew rate. For a minimum 12 mV/µs slew rate, the resistor RSLEWA = 24 kΩ.

Table 4. Slew Rate Versus Selection Resistor

SELECTION RESISTOR
RSLEWA (kΩ)
MINIMUM SLEW RATE
(mV/µs)
20 6
24 12
30 18
39 24
56 30
75 36
100 42
150 48

NOTE

The voltage on the SLEWA pin also sets the base address. For a base address of 00, the SLEWA pin should have only one resistor, RSLEW to GND. For other base addresses, a resistor can be connected between the SLEWA pin and the VREF pin (1.7 V). This resistor can be calculated to set the corresponding voltage for the required address listed in Table 5.

Table 5. Address Selection

SLEWA
VOLTAGE
BASE
ADDRESS
VSLEWA ≤ 0.30 V 0
0.35 V ≤ VSLEWA ≤ 0.45 V 1
0.55 V ≤ VSLEWA ≤ 0.65 V 2
0.75 V ≤ VSLEWA ≤ 0.85 V 3
0.95 V ≤ VSLEWA ≤ 1.05 V 4
1.15 V ≤ VSLEWA ≤ 1.25 V 5
1.35 V ≤ VSLEWA ≤ 1.45 V 6
1.55 V ≤ VSLEWA ≤ 1.65 V 7

8.2.1.2.3 Step 3: Determine Inductor Value And Choose Inductor

Applications with smaller inductor values have better transient performance but also have higher voltage ripple and lower efficiency. Applications with higher inductor values have the opposite characteristics. It is common practice to limit the ripple current between 20% and 40% of the maximum current per phase. In this case, use 30%.

Equation 2. Q_Ipp_slusbw8.gif
Equation 3. q_de_l_slusbw8.gif

In this equation,

Equation 4. q_de_v_slusbw8.gif
Equation 5. q_de_dt_slusbw8.gif

So, calculating, L = 0.29 µH.

Choose an inductance value of 0.3 µH. The inductor must not saturate during peak loading conditions.

Equation 6. q_de_isat_slusbw8.gif

where

  • n is the number of phases

The factor of 1.2 allows for current sensing and current limiting tolerances.

The chosen inductor should have the following characteristics:

  • As flat as an inductance versus current curve as possible. Inductor DCR sensing is based on the idea L / DCR is approximately a constant through the current range of interest
  • Either high saturation or soft saturation
  • Low DCR for improved efficiency, but at least 0.6 mΩ for proper signal levels
  • DCR tolerance as low as possible for load-line accuracy

For this application, choose a 0.3-µH, 0.29-mΩ inductor.

8.2.1.2.4 Step 4: Determine Current Sensing Method

The TPS53632 device supports both resistor sensing and inductor DCR sensing. Inductor DCR sensing is chosen. For resistor sensing, substitute the resistor value for RCS(eff) in the subsequent equations.

8.2.1.2.5 Step 5: DCR Current Sensing

Design the thermal compensation network and selection of OCP. In most designs, NTC thermistors are used to compensate thermal variations in the resistance of the inductor winding. This winding is generally copper, and so has a resistance coefficient of 3900 PPM/°C. NTC thermistors, as an alternative, have very non-linear characteristics and need two or three resistors to linearize them over the range of interest. A typical DCR circuit is shown in Figure 23.

v12199_lusb32.gifFigure 23. Typical DCR Sensing Circuit

In this design example, the voltage across the CSENSE capacitor exactly equals the voltage across RDCR when:

Equation 7. q_de_l_over_rdcr_lusb32.gif
Equation 8. q_de_req_lusb32.gif

where

  • REQ is the series (or parallel) combination of RSEQU, RNTC, RSERIES and RPAR
Equation 9. q_de_rpn_lusb32.gif

Ensure that CSENSE is a capacitor type which is stable over temperature. Use X7R or better dielectric (C0G preferred).

Because calculating these values by hand is difficult, TI offers a spreadsheet using the Excel solver function available to calculate them for you. Contact a TI representative to get a copy of the spreadsheet.

In this design, the following values are input to the spreadsheet.

  • L = 0.3 µH
  • RDCR = 0.29 mΩ
  • Minimum Overcurrent Limit = 110 A
  • Thermistor R25 = 10 kΩ and “B” value = 3380 kΩ

The spreadsheet then calculates the OCP setting and the values of RSEQU, RSERIES, RPAR, and CSENSE. In this case, the OCP setting is the value of the resistor that is conencted between the OCP-I pin and GND. (100 kΩ ) The nearest standard component values are:

  • RSEQU = 1.47 kΩ
  • RSERIES = 1.65 kΩ
  • RPAR = 30.1 kΩ
  • CSENSE = 680 nF

Consider the effective divider ratio for the inductor DCR. Equation 10 shows the effective current sense resistance (RCS(eff) calculation.

Equation 10. q_de_rcseff_lusb32.gif

RP_N is the series and parallel combination of RNTC, RSERIES, and RPAR.

Equation 11. q_de_rpn_lusb32.gif

RCS(eff) is 0.244 mΩ.

8.2.1.2.6 Step 6: Select OCP Level

Set the OCP threshold level that corresponds to Equation 12.

Equation 12. q_de_ivalley1_lusb32.gif
Equation 13. q_de_ivalley2_lusb32.gif

Table 6. OCP Selection(1)

SELECTION RESISTOR
ROCP (kΩ)
TYPICAL VCS(OCP)
(mV)
20 4
24 8
30 13
39 19
56 25
75 32
100 40
150 49
(1) If a corresponding match is not found, then select the next higher setting.

8.2.1.2.7 Step 7: Set the Load-Line Slope

The load-line slope is set by resistor, RDROOP (between the DROOP pin and the COMP pin) and resistor RCOMP (between the COMP pin and the VREF pin). The gain of the DROOP amplifier (ADROOP) is calculated in Equation 14.

Equation 14. Eq18_adroop_slusbw8.gif

Set the value of RDROOP to 10 kΩ, RCOMP as shown in Equation 15.

Equation 15. Eq19_rcomp_slusbw8.gif

Based on measurement, this value is adjusted to 9.75 kΩ.

NOTE

See Loop Compensation for Zero Load-Line for zero-load line.

8.2.1.2.8 Step 8: Current Monitor (IMON) Setting

Set the analog current monitor so that at ICC(max) the IMON pin voltage is 1.7 V. This corresponds to a digital IOUT value of ‘FF’ in I2C register 03H. The voltage on the IMON pin is shown in Equation 16.

Equation 16. vimon-pg1.png

So,

Equation 17. q_onepointseven_lusb32.gif

where

  • ICC(max)is 80 A
  • RCS(eff) is 0.244 mΩ
  • ROCP is 24 kΩ

Solving, RIMON = 169 kΩ. RIMON is connected from IMON pin to OCP-I pin.

8.2.1.3 Application Performance Plots

C001_SLUSBW8.png
Figure 24. Output Voltage vs Output Current
C003_SLUSBW8.png
Figure 26. Switching Frequency vs Output Current
C002_SLUSBW8.png
Figure 25. Efficiency vs Output Current
C004_SLUSBW8.png
Figure 27. IMON Voltage vs Output Current

8.2.1.4 Loop Compensation for Zero Load-Line

The TPS53632 device control architecture (current mode, constant on-time) has been analyzed by the Center for Power Electronics Systems (CPES) at Virginia Polytechnic and State University. The following equations are from the presentation: Equivalent Circuit Representation of Current-Mode Control from November 21, 2008.

A simplified control loop diagram is shown in Figure 28. One of the benefits of this technology is the lack of the sample and hold effect that limits the bandwidth of fixed frequency current mode controllers and causes sub-harmonic oscillations.

The open loop gain, GOL, is the gain of the error amplifier, multiplied by the control-to-output gain and is calculated in Equation 18.

Equation 18. q_gol_lusb32.gif

The control-to-output gain circuitry is shown in Figure 28.

output_control_lusbw8.gifFigure 28. Control To Output Gain Circuitry

The control-to-output gain is calculated in Equation 19.

Equation 19. q_vo_over_vc_lusb32.gif

where

  • q_kc_lusb32.gif
  • q_w1_lusb32.gif
  • q_q1_lusb32.gif
  • q_ton1_lusb32.gif
  • q_wa_lusb32.gif

For this converter, Ri = RCS(eff) × ACS

The theoretical control-to-output transfer function shows 0-dB bandwidth is approximately 20 kHz and the phase margin is greater than 90°. As a result, creating the desired loop response is a matter of adding an appropriate pole-zero or pole-zero-pole compensation for the high-gain system.

The loop compensation is designed to meet the following criteria:

  1. Phase margin ≥ 60°
    1. More stable and settles more quickly for repetitive transients
  2. Bandwidth: q_bw_lusb32.gif
    1. High-enough BW for good transient response.
    2. If too high, the response for the voltage changes gets very “bumpy”, as each voltage step causes several pulses very quickly.
  3. The phase angle of the compensation at the switching frequency needs to be very near to 0 degrees (resistive)
    1. Otherwise, there is a phase shift between DROOP and ISUM
    2. Practically, this means the zero frequency should be < fSW / 2, and any high-frequency pole (for noise rejection) needs to be > 2 × fSW.

The voltage error amplifier is used in the design. The compensation technique used here is a type II compensator. Equation 20 describes the transfer function, which has a pole that occurs at the origin. The type II amplifier also has a 0 (fZ) that can be programmed by selecting R1 and C1 values. In addition, the type II compensation network has a pole (fP) that can be programmed by selecting R1 and C2.

Equation 20. q_gcomp_lusb32.gif
Equation 21. q_fz_lusb32.gif
Equation 22. q_fp_lusb32.gif

R1 sets the loop crossover to correct for the gain at control to output function. In this design, select R2 = 2 kΩ.

Equation 23. q_de_r1_slusbw8.gif

Capacitor C1 adds phase margin at crossover frequency and can be set between 10% and 20% of the switching frequency.

Equation 24. q_de_c1_slusbw8.gif

The last consideration for the voltage loop compensation design is C2. The purpose of C2 is to cancel the phase gain caused by the ESR of the output capacitor in the control-to-output function after the loop crossover. To ensure the gain continues to roll off after the voltage loop crossover, the C2 is selected to meet Equation 25.

Equation 25. q_de_c2_slusbw8.gif