SLVSAE4A July   2010  – August 2014 TPS53128

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
      1. 7.2.1 16
      2. 7.2.2 17
    3. 7.3 Feature Description
      1. 7.3.1  PWM Operation
      2. 7.3.2  Light-Load Condition
      3. 7.3.3  Drivers
      4. 7.3.4  PWM Frequency And Adaptive On-Time Control
      5. 7.3.5  5-Volt Regulator
      6. 7.3.6  Soft Start
      7. 7.3.7  Pre-Bias Support
      8. 7.3.8  Output Discharge Control
      9. 7.3.9  Over Current Limit
      10. 7.3.10 Over/Under Voltage Protection
      11. 7.3.11 UVLO Protection
      12. 7.3.12 Thermal Shutdown
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
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Trademarks
    2. 11.2 Electrostatic Discharge Caution
    3. 11.3 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

7 Detailed Description

7.1 Overview

The TPS53128 is a dual, adaptive on-time D-CAP2™ mode synchronous buck controller. The part enables system designers to cost-effectively complete the suite of various end equipment power bus regulators with a low external component count and low standby consumption. The main control loop for the TPS53128 uses the D-CAP2™ Mode topology, which provides a fast transient response with no external component.

The TPS53128 also has a proprietary circuit that enables the device to adapt not only low equivalent series resistance (ESR) output capacitors such as POSCAP/SP-CAP, but also to ceramic capacitors. The fixed frequency, emulated adaptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency operation at light load for high efficiency, down to the milliampere range. The part provides a convenient and efficient operation, with conversion voltages from 4.5 to 24 V and output voltage from 0.76 to 5.5 V.

7.2 Functional Block Diagram

7.2.1

TPS53128 fbd1_lvs947.gif

7.2.2

TPS53128 fbd2a_lvs947.gif

7.3 Feature Description

7.3.1 PWM Operation

The main control loop of the TPS53128 is an adaptive on-time pulse width modulation (PWM) controller using a proprietary D-CAP2™ mode control. D-CAP2™ mode control combines constant on-time control with an internal compensation circuit for pseudo-fixed frequency and low external component count configuration with both low ESR and ceramic output capacitors. It is stable even with virtually no ripple at the output.

At the beginning of each cycle, the synchronous high-side MOSFET is turned on. After an internal one-shot timer expires, this MOSFET is turned off. When the feedback voltage falls below the reference voltage, the one-shot timer is reset and the high-side MOSFET is turned back on. The one shot is set by the converter input voltage VIN, and the output voltage VO, to maintain a pseudo-fixed frequency over the input voltage range. An internal ramp is added to the reference voltage to simulate output ripple, eliminating the need for ESR induced output ripple from D-CAP mode control.

7.3.2 Light-Load Condition

TPS53128 automatically reduces switching frequency at light-load conditions to maintain high efficiency. This reduction of frequency is achieved smoothly and without increase of VOUT ripple or load regulation. Detail operation is described as follows. As the output current decreases from heavy-load condition, the inductor current is also reduced, and eventually comes to the point that its valley touches zero current, which is the boundary between continuous conduction and discontinuous condition modes. The low-side MOSFET is turned off when this zero inductor current is detected. As the load current is further decreased, the converter runs in discontinuous conduction mode and it takes longer and longer to discharge the output capacitor to the level that requires the next ON cycle. The ON time is kept the same as that in the heavy-load condition. In reverse, when the output current increases from light load to heavy load, the switching frequency increases to the preset value as the inductor current reaches the continuous conduction. The transition load point to the light load operation, IOUT(LL) (i.e., threshold between continuous and discontinuous condition mode) can be calculated as follows.

Equation 1. TPS53128 eq1_ioutll_lvsae4.gif

Where fSW is the PWM switching frequency.

Switching frequency versus output current in the light-load condition is a function of L, fSW, VIN and VOUT, but it decreases almost proportional to the output current from the IOUT(LL) given in Equation 1.

7.3.3 Drivers

Each channel of the TPS53128 contains two high-current resistive MOSFET gate drivers. The low-side driver is a PGND referenced, VREG5 powered driver designed to drive the gate of a high-current, low RDS(ON) N-channel MOSFET whose source is connected to PGND. The high-side driver is a floating SWx referenced VBST powered driver designed to drive the gate of a high-current, low RDS(ON) N-channel MOSFET. To maintain the VBST voltage during the high-side driver ON time, a capacitor is placed from SWx to VBSTx. Each driver draws average current equal to gate charge (Qg at Vgs = 5 V) times switching frequency (fSW).

To prevent cross-conduction, there is a narrow dead-time when both high-side and low-side drivers are OFF between each driver transition. During this time the inductor current is carried by one of the MOSFETs body diodes.

7.3.4 PWM Frequency And Adaptive On-Time Control

TPS53128 employs adaptive on-time control scheme and does not have a dedicated on board oscillator.

TPS53128 runs with pseudo-constant frequency by using the input voltage and output voltage to set the on-time one-shot timer. The on-time is inversely proportional to the input voltage and proportional to the output voltage. Therefore, when the duty ratio is VOUT/VIN, the frequency is constant.

7.3.5 5-Volt Regulator

The TPS53128 has an internal 5-V low-dropout (LDO) regulator to provide a regulated voltage for all both drivers and the IC's internal logic. A high-quality 4.7-μF or greater ceramic capacitor from VREG5 to GND is required to stabilize the internal regulator. An internal 10-Ω resistor from VREG5 filters the regulator output to the IC's analog and logic input voltage, V5FILT. An additional high-quality 1.0-μF ceramic capacitor is required from V5FILT to GND to filter switching noise from VREG5.

7.3.6 Soft Start

The TPS53128 has a programmable soft-start . When the ENx pin becomes high, 2.0-μA current begins charging the capacitor connected from the SS pin to GND. The internal reference for the D-CAP2™ mode control comparator is overridden by the soft-start voltage until the soft-start voltage is greater than the internal reference for smooth control of the output voltage during start up.

7.3.7 Pre-Bias Support

The TPS53128 supports pre-bias start-up without sinking current from the output capacitor. When enabled, the low-side driver is held off until the soft-start commands a voltage higher than the pre-bias level (internal soft-start becomes greater than feedback voltage (VFB)), then the TPS53128 slowly activates synchronous rectification by limiting the first DRVL pulses with a narrow on-time. This limited on-time is then incremented on a cycle-by-cycle basis until it coincides with the full 1-D off-time. This scheme prevents the initial sinking of current from the pre-bias output, and ensure that the output voltage (VOUT) starts and ramps up smoothly into regulation and the control loop is given time to transition from pre-biased start-up to normal mode operation.

7.3.8 Output Discharge Control

TPS53128 discharges the outputs when ENx is low, or the controller is turned off by the protection functions (OVP, UVP, UVLO, and thermal shutdown). The device discharges output using an internal 40-Ω MOSFET which is connected to VOx and PGNDx. The external low-side MOSFET is not turned on during the output discharge operation to avoid the possibility of causing negative voltage at the output. This discharge ensures that on start the regulated voltage always initializes from 0 V.

7.3.9 Over Current Limit

TPS53128 has cycle-by-cycle over current limit feature. The over current limits the inductor valley current by monitoring the voltage drop across the low-side MOSFET RDS(ON) during the low-side driver on-time. If the inductor current is larger than the over current limit (OCL), the TPS53128 delays the start of the next switching cycle until the sensed inductor current falls below the OCL current. MOSFET RDS(ON) current sensing is used to provide an accuracy and cost effective solution without external devices. To program the OCL, the TRIP pin should be connected to GND through a trip voltage setting resistor, according to the following equations.

Equation 2. TPS53128 eq1a_lvs947.gif
Equation 3. TPS53128 eq2a_lvs947.gif

The trip voltage should be between 30 mV to 300 mV over all operational temperature, including the 4000-ppm/°C temperature slope compensation for the temperature dependency of the RDS(ON).

If the load current exceeds the over current limit, the voltage will begin to drop. If the over current conditions continues the output voltage will fall below the under voltage protection threshold and the TPS53128 will shut down.

In an over current condition, the current to the load exceeds the current to the output capacitor; thus the output voltage tends to fall off. Eventually, it will end up with crossing the under voltage protection threshold and shutdown.

7.3.10 Over/Under Voltage Protection

TPS53128 monitors a resistor divided feedback voltage to detect over and under voltage. If the feedback voltage is higher than 115% of the reference voltage, the OVP comparator output goes high and the circuit latches the high-side MOSFET driver OFF and the low-side MOSFET driver ON.

When the feedback voltage is lower than 70% of the reference voltage, the UVP comparator output goes high and an internal UVP delay counter begins counting. After 30 μs, TPS53128 latches OFF both top and bottom MOSFET drivers. This function is enabled approximately 1.7 x TSS after power-on. The OVP and UVP latch off is reset when EN goes low level.

7.3.11 UVLO Protection

TPS53128 has V5FILT under voltage lock out protection (UVLO) that monitors the voltage of V5FILT pin.

When the V5FILT voltage is lower than UVLO threshold voltage, the device is shut off. All output drivers are OFF and output discharge is ON. The UVLO is non-latch protection.

7.3.12 Thermal Shutdown

The TPS53128 includes an over temperature protection shut-down feature. If the TPS53128 die temperature exceeds the OTP threshold (typically 150°C), both the high-side and low-side drivers are shut off, the output voltage discharge function is enabled and then the device is shut off until the die temperature drops. Thermal shutdown is a non-latch protection.

7.4 Device Functional Modes

The TPS53128 has two operating modes. The TPS53128 is in shut down mode when the EN1 and EN2 pins are low. When the EN1 and EN2 pins are pulled high, the TPS53128 enters the normal operating mode.