SLVS947C October   2009  – August 2014 TPS53125

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Simplified Schematics
  5. 5 Revision History
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1  PWM Operation
      2. 8.3.2  Drivers
      3. 8.3.3  PWM Frequency and Adaptive On-Time Control
      4. 8.3.4  5-Volt Regulator
      5. 8.3.5  Soft Start
      6. 8.3.6  Pre-Bias Support
      7. 8.3.7  Output Discharge Control
      8. 8.3.8  Over Current Limit
      9. 8.3.9  Over/Under Voltage Protection
      10. 8.3.10 UVLO Protection
      11. 8.3.11 Thermal Shutdown
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements (QFN)
      2. 9.2.2 Detailed Design Procedure (QFN)
        1. 9.2.2.1 Choose Inductor
        2. 9.2.2.2 Choose Output Capacitor
        3. 9.2.2.3 Choose Input Capacitor
        4. 9.2.2.4 Choose Bootstrap Capacitor
        5. 9.2.2.5 Choose VREG5 and V5FILT Capacitor
        6. 9.2.2.6 Choose Output Voltage Set Point Resistors
        7. 9.2.2.7 Choose Over Current Set Point Resistor
        8. 9.2.2.8 Choose Soft Start Capacitor
      3. 9.2.3 Application Curves (QFN)
    3. 9.3 Typical Application Circuit, TSSOP
      1. 9.3.1 Design Requirements
      2. 9.3.2 Detailed Design Procedure
      3. 9.3.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Suggestions
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Application and Implementation

9.1 Application Information

9.2 Typical Application

The TPS53125 is a Dual D-CAP2™ Mode Control Step-Down Controller in a realistic cost-sensitive application. Providing both a low core-type 1.05 V and I/O type 1.8 V output from a loosely regulated 12 V source. Idea applications are: Digital TV Power Supply, Networking Home Pin, Digital Set-Top Box (STB), DVD Player/Recorder, and Gaming Consoles.

TPS53125 typapp_QFN_lvs947.gif Figure 6. TPS53125 Typical Application Circuit (QFN)

9.2.1 Design Requirements (QFN)

Table 1. Design Parameters

PARAMETERS EXAMPLE VALUES
Input voltage 12 V
Output voltage VO1 = 1.8 V, VO2 = 1.05 V

9.2.2 Detailed Design Procedure (QFN)

9.2.2.1 Choose Inductor

The inductance value is selected to provide approximately 30% peak to peak ripple current at maximum load. Larger ripple current increases output ripple voltage, improve S/N ratio and contribute to stable operation.

Equation 3 can be used to calculate L1.

Equation 3. TPS53125 Eq03_L1_slvs947.gif

The inductors current ratings needs to support both the RMS (thermal) current and the Peak (saturation) current. The RMS and peak inductor current can be estimated as follows.

Equation 4. TPS53125 Eq04_il1RIP_slvs947.gif
Equation 5. TPS53125 Eq05_IL1peak_slvs947.gif
Equation 6. TPS53125 Eq06_IL1RMS_slvs947.gif

Note: The calculation above shall serve as a general reference. To further improve transient response, the output inductance could be reduced further. This needs to be considered along with the selection of the output capacitor.

9.2.2.2 Choose Output Capacitor

The capacitor value and ESR determines the amount of output voltage ripple and load transient response. it is recommended to use a ceramic output capacitor.

Equation 7. TPS53125 Eq07_C1_slvs947.gif
Equation 8. TPS53125 Eq08_C1_slvs947.gif
Equation 9. TPS53125 Eq09_C1_slvs947.gif

Where

Equation 10. TPS53125 Eq10_K_slvs947.gif

Select the capacitance value greater than the largest value calculated from Equation 7, Equation 8 and Equation 9. The capacitance for C1 should be greater than 66 μF.

Where

ΔVOS = The allowable amount of overshoot voltage in load transition

ΔVUS = The allowable amount of undershoot voltage in load transition

Tmin(off) = Minimum off time

9.2.2.3 Choose Input Capacitor

The TPS53125 requires an input decoupling capacitor and a bulk capacitor is needed depending on the application. A minimum 10-μF high-quality ceramic capacitor is recommended for the input capacitor. The capacitor voltage rating needs to be greater than the maximum input voltage.

9.2.2.4 Choose Bootstrap Capacitor

The TPS53125 requires a bootstrap capacitor from SW to VBST to provide the floating supply for the high-side drivers. A minimum 0.1-μF high-quality ceramic capacitor is recommended. The voltage rating should be greater than 10 V.

9.2.2.5 Choose VREG5 and V5FILT Capacitor

The TPS53125 requires both the VREG5 regulator and V5FILT input are bypassed. A minimum 4.7-μF high-quality ceramic capacitor must be connected between the VREG5 and GND for proper operation. A minimum 1-μF high-quality ceramic capacitor must be connected between the V5FILT and GND for proper operation. Both of these capacitors’ voltage ratings should be greater than 10 V.

9.2.2.6 Choose Output Voltage Set Point Resistors

The output voltage is set with a resistor divider from the output voltage node to the VFBx pin. It is recommended to use 1% tolerance or better resisters. Select R2 between 10 kΩ and 100 kΩ and use Equation 11 or Equation 12 to calculate R1.

Equation 11. TPS53125 Eq11_Vswinj_slvs947.gif
Equation 12. TPS53125 Eq12_R1_slvs947.gif

Where

VFB(RIPPLE) = Ripple voltage at VFB

Vswinj = Ripple voltage at error comparator

9.2.2.7 Choose Over Current Set Point Resistor

Equation 13. TPS53125 Eq13_VTRIP_slvs947.gif
Equation 14. TPS53125 Eq13_VTRIP_slvs947.gif

Where

RDS(ON) = Low side FET on-resistance

ITRIP(min) = TRIP pin source current (8.5 μA)

VOCL0ff = Minimum over current limit offset voltage (–20 mV)

IOCL = Over current limit

9.2.2.8 Choose Soft Start Capacitor

Soft start time equation is as follows.

Equation 15. TPS53125 Eq15_CSS_slvs947.gif

9.2.3 Application Curves (QFN)

TPS53125 fsw18_lvs947.gif
IO1 = 3 A VO1 = 1.8 V
Figure 7. Switching Frequency
vs Input Voltage (CH1)
TPS53125 fsw18vio_lvs947.gif
VIN = 12 V VO1 = 1.8 V
Figure 9. Switching Frequency
vs Output Current (CH1)
TPS53125 vo18vio_lvs947.gif
VIN = 12 V VO1 = 1.8 V
Figure 11. Output Voltage
vs Output Current (CH1)
TPS53125 vovi18_lvs947.gif
VIN = 12 V VO1 = 1.85 V
Figure 13. Output Voltage
vs Input Voltage (CH1)
TPS53125 load18a_lvs947.gif
Figure 15. Load Transient Response
TPS53125 start18_lvs947.gif
Figure 17. Start-up Waveforms
TPS53125 effvio18_lvs947.gif
VO1 = 1.8 V
Figure 19. 1.8-V Efficiency vs Output Current (CH1)
TPS53125 vor18_lvs947.gif
VO1 = 1.8 V
Figure 21. 1.8-V Output Ripple Voltage
TPS53125 fsw105_lvs947.gif
IO2 = 3 A VO2 = 1.05 V
Figure 8. Switching Frequency
vs Input Voltage (CH2)
TPS53125 fsw105vio_lvs947.gif
VIN = 12 V VO2 = 1.05 V
Figure 10. Switching Frequency
vs Output Current (CH2)
TPS53125 vo105vio_lvs947.gif
VIN = 12 V VO2 = 1.05 V
Figure 12. Output Voltage
vs Output Current (CH2)
TPS53125 vovi105_lvs947.gif
VIN = 12 V VO2 = 1.05 V
Figure 14. Output Voltage
vs Input Voltage (CH2)
TPS53125 load105a_lvs947.gif
Figure 16. Load Transient Response
TPS53125 start105_lvs947.gif
Figure 18. Start-up Waveforms
TPS53125 effvio105_lvs947.gif
VO2 = 1.05 V
Figure 20. 1.05-V Efficiency vs Output Current (CH2)
TPS53125 vor105_lvs947.gif
VO2 = 1.05 V
Figure 22. 1.05-V Output Ripple Voltage

9.3 Typical Application Circuit, TSSOP

The TPS53125 is a Dual D-CAP2™ Mode Control Step-Down Controller in a realistic cost-sensitive application. Providing both a low core-type 1.05 V and I/O type 1.8V output from a loosely regulated 12 V source.

TPS53125 typapp_TSSOP_lvs947.gif Figure 23. TSSOP

9.3.1 Design Requirements

For the Design Requirements, refer to Design Requirements (QFN).

9.3.2 Detailed Design Procedure

For the Detailed Design Procedure, refer to Detailed Design Procedure (QFN).

9.3.3 Application Curves

For Application Curves, refer to Application Curves (QFN).