SLUS825C February   2008  – August 2014 TPS53124

PRODUCTION DATA.  

  1. 1Simplified Schematics
  2. 2Pin Configuration and Functions
  3. 3Specifications
    1. 3.1 Absolute Maximum Ratings
    2. 3.2 Handling Ratings
    3. 3.3 Recommended Operating Conditions
    4. 3.4 Thermal Information
    5. 3.5 Electrical Characteristics
    6. 3.6 Typical Characteristics
  4. 4Detailed Description
    1. 4.1 Overview
    2. 4.2 Functional Block Diagram
    3. 4.3 Feature Description
      1. 4.3.1  PWM Operation
      2. 4.3.2  Low-Side Driver
      3. 4.3.3  High-Side Driver
      4. 4.3.4  PWM Frequency and Adaptive On-Time Control
      5. 4.3.5  Soft Start
      6. 4.3.6  Output Discharge Control
      7. 4.3.7  Current Protection
      8. 4.3.8  Over/Under Voltage Protection
      9. 4.3.9  UVLO Protection
      10. 4.3.10 Thermal Shutdown
    4. 4.4 Device Functional Modes
  5. 5Application and Implementation
    1. 5.1 Application Information
    2. 5.2 Typical Application
      1. 5.2.1 Design Requirements
      2. 5.2.2 Detailed Design Procedure
        1. 5.2.2.1 Choose Inductor
        2. 5.2.2.2 Loop Compensation and External Parts Selection
        3. 5.2.2.3 Choose Input Capacitor
        4. 5.2.2.4 Choose Bootstrap Capacitor
        5. 5.2.2.5 Choose VREG5 and V5FILT Capacitor
        6. 5.2.2.6 Choose Output Voltage Set Point Resistors
        7. 5.2.2.7 Choose Over Current Set Point Resistor
        8. 5.2.2.8 Choose Soft Start Capacitor
      3. 5.2.3 Application Curves (QFN)
  6. 6Power Supply Recommendations
  7. 7Layout
    1. 7.1 Layout Guidelines
    2. 7.2 Layout Example
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

2 Pin Configuration and Functions

QFN Package
24 Pins
Top View
pin_lus825.gif
TSSOP Package
28 Pins
pin2_lus825.gif

Pin Functions

PIN I/O DESCRIPTION
NAME GFN24 TSSOP28
VBST1, VBST2 23, 8 1, 14 I Supply input for high-side NFET driver (boost terminal). Connect capacitor from this pin to respective LL terminals. An internal PN diode is connected between VREG5 to each of these pins. User can add external schottky diode if forward drop is critical to drive the NFET.
EN1, EN2 24, 7 3, 12 I Channel 1 and Channel 2 enable pins.
VO1, VO2 1, 6 4, 11 I Output connections to SMPS. These terminals serve ON-time adjustment, output discharge.
VFB1, VFB2 2, 5 5, 10 I SMPS feedback inputs. Connect with feedback resistor divider.
GND 3 7 I Signal ground pin.
DRVH1, DRVH2 22, 9 28, 15 O High-side NFET driver outputs. LL referenced floating drivers. The gate drive voltage is defined by the voltage across VBST to LL node flying capacitor.
LL1, LL2 21, 10 27, 16 I/O Switch-node connections for high-side drivers. Also serve as input to current comparators.
DRVL1, DRVL2 20, 11 26, 17 O Synchronous NFET driver outputs. PGND referenced drivers. The gate drive voltage is defined by VREG5 voltage.
PGND1, PGND2 19, 12 25, 18 I/O Ground returns for DRVL1 and DRVL2. Also serve as input of current comparators. Connect PGND1, PGND2 and GND strongly together near the device.
TRIP1, TRIP2 18, 13 24, 19 I Over-current trip point set input. Connect resistor from this pin to GND to set threshold for synchronous RDS(on) sense. Voltage across this pin and GND is compared to voltage across PGND and LL at over current comparator.
VIN 17 23 I Supply Input for 5-V linear regulator.
V5FILT 15 21 I 5-V supply input for the entire control circuit except the NFET drivers. Connect capacitor (typical 1 μF) from GND to V5FILT. V5FILT is connected to VREG5 via internal resistor.
VREG5 16 20 O 5-V power supply output. VREG5 is connected to V5FILT via internal resistor.
TEST1, TEST2 4, 14 8, 20 I/O Used for test only. Pin should be connected to GND