ZHCSQP5 august 2023 TPS51386
PRODUCTION DATA
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| VIN |
1 |
P | Input voltage supply pin for the control circuitry. Connect the input decoupling capacitors between VIN and PGND. |
| PGND |
2 |
G | Power ground terminal for the internal power FET. |
| PG |
3 |
O | Open Drain Power-Good Indicator. This pin is asserted low if output voltage is out of PG threshold, overvoltage or if the device is under thermal shutdown, EN shutdown or during soft start. |
| FB |
4 |
I | TPS51386 uses FB pin to regulate output voltage via feedback resistor divider network. |
| SS | 5 | O | Soft-start time selection pin for TPS51386. Connecting an external capacitor sets the soft-start time and if no external capacitor is connected, the soft-start time is approximately 1 ms. |
| NC |
6 |
- | No connect pin |
| SW |
7 |
O | Switch node terminal. Connect the output inductor to this pin. |
|
VBST |
8 |
I | Supply input for the high-side MOSFET gate drive. Connect the bootstrap capacitor between VBST and SW. |
| VCC |
9 |
O | 5-V internal VCC LDO output. This pin supplies voltage to the internal circuitry and gate driver. Bypass this pin with a 1-µF capacitor. |
| AGND |
10 |
G | Ground of internal analog circuitry. Connect AGND to PGND at a single point close to AGND. |
| EN |
11 |
I | Enable pin of buck converter. EN pin is a digital input pin, pull up to enable the converter, pull down to disable. Internal pulldown if EN pin is floating. |
|
MODE |
12 |
I |
Mode selection pin. Connect MODE pin to VCC, or pull above 0.8 V for OOA mode operation, connect MODE to AGND or float for Power Save Mode. Internal pulldown if MODE pin is floating. |