ZHCSJV7D July   2005  – June 2019 TPS40190

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      简化应用示意图
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Dissipation Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Electrical Characteristics
    5. 6.5 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Internally Fixed Parameters
      2. 7.3.2 Output Short Circuit Protection
      3. 7.3.3 Enable Functionality
      4. 7.3.4 5-V Regulator
      5. 7.3.5 Startup Sequence and Timing
      6. 7.3.6 Prebias Outputs
  8. 8 Application and Implementation
    1. 8.1 Typical Applications
  9. 9 器件和文档支持
    1. 9.1 文档支持
      1. 9.1.1 相关文档
    2. 9.2 接收文档更新通知
    3. 9.3 社区资源
    4. 9.4 商标
    5. 9.5 静电放电警告
    6. 9.6 Glossary
  10. 10机械、封装和可订购信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DRC|10
散热焊盘机械数据 (封装 | 引脚)
订购信息

Pin Configuration and Functions

DRC Package
10-Pin VSON
Top View
TPS40190 po_lus658.gif

Pin Functions

PIN I/O DESCRIPTION
NO. NAME
1 ENABLE I Logic level input that starts or stops the controller from an external user command. A high level turns the controller on. This pin has a high-impedance internal pull-up integrated into the device. Because this pin is high impedance, a 10-nF capacitor to ground or an external pull-up resistor (100 kΩ) to VDD is recommended to avoid noise coupling to this pin.
2 FB I Inverting input to the error amplifier
3 COMP O Output of the error amplifier. Connecting a resistance from COMP to GND sets the output short circuit detection threshold. See applications information for details.
4 VDD I Power input to the controller
5 GND — Common connection for the controller
6 BP5 O Output bypass for the internal regulator. Connect 4.7-μF capacitor from this pin to GND. Low power, low noise loads may be connected here if desired. The sum of the external load and the gate drive requirements must not exceed 40 mA. The regulator is turned off when the ENABLE pin is pulled low.
7 LDRV O Output to the rectifier FET gate
8 BOOT I Power supply for the flying high-side driver
9 SW I Sense line for the adaptive anti cross conduction circuitry. Serves as common connection for the flying high side FET driver
10 HDRV O Bootstrapped output for driving the gate of the high side N channel FET.