ZHCSAK8J December 2003 – June 2022 TPS40054 , TPS40055 , TPS40057
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
In this example the output capacitance is determined by the load response requirement of ΔV = 0.3 V for a 1-A to 8-A step load. CO can be calculated using Equation 30:
Using Equation 25 calculate the ESR required to meet the output ripple requirements.
For this design example two Panasonic SP EEFUEOJ1B1R capacitors, (6.3 V, 180 µF, 12 mΩ) are used.