ZHCSMJ9C December 2002 – December 2020
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| td | Delay time | VDD ≥ VIT− + 0.2 V, See timing diagram, Section 7.8 | 120 | 200 | 280 | ms | |
| tPHL | Propagation (delay) time, high-to-low-level output | VDD to RESET delay | VIL = VIT− − 0.2 V, VIH = VIT− +0.2 V | 10 | μs | ||