ZHCSTJ2A October 2023 – May 2024 TPS3762-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Common timing parameters | ||||||
BIST timing parameters | ||||||
tBIST_en Glitch | BIST_EN Glitch immunity | 1.1 | µs | |||
tBIST_en | Minimum BIST_EN input width to initate BIST | 1.2 | 8 | µs | ||
LATCH timing parameters | ||||||
tBIST_EN/LATCH_CLR Glitch | Latch Glitch immunity | 1.5 | µs | |||
tBIST_EN/LATCH_CLR | Latch input width to clear latch | 1.6 | µs |