ZHCSS26F november 1998 – october 2020
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | VDD = 1.1 V, IOH = –4 μA | 0.8 | V | |||
VDD = VIT+ + 0.2 V, IOH = –500 μA |
0.7 × VDD | ||||||
| VDD = 6 V, IOH = –800 μA | VDD – 1.5 | ||||||
| VOL | Low-level output voltage | VDD = VIT+ + 0.2 V, IOL = 1 mA |
0.3 | V | |||
| VDD = 6 V, IOL = 3 mA | 0.4 | ||||||
| Power-up reset voltage(1) | VDD ≥ 1.1 V, IOL = 50 μA | 0.3 | V | ||||
| VIT– | Negative-going input threshold voltag |
TA = 0°C to 125°C | 2.87 | 2.93 | 3 | V | |
| TA = –40°C to 125°C | 2.87 | 2.93 | 3.02 | ||||
| Negative-going input threshold voltage, PFI(2) |
VDD ≥ 2 V | 1.2 | 1.25 | 1.3 | |||
| Vhys | Hysteresis, VDD | 50 | mV | ||||
| Hysteresis, PFI | 10 | ||||||
| IIH(AV) | Average high-level input current, WDI | WDI = VDD = 6 V, time average (dc = 88%) | 100 | 150 | µA | ||
| IIL(AV) | Average low-level input current, WDI | WDI = 0 V, VDD = 6 V, time average (dc = 12%) | –15 | –20 | µA | ||
| IIH | High-level input current, WDI | WDI = VDD = 6 V | 120 | 170 | µA | ||
| High-level input current, MR | MR = 0.7 × VDD, VDD = 6 V | –130 | –180 | ||||
| IIL | Low-level input current, WDI | WDI = 0 V, VDD = 6 V | –120 | –170 | µA | ||
| Low-level input current, MR | MR = 0 V, VDD = 6 V | –430 | –600 | ||||
| II | Input current, PFI | VDD = 6 V, 0 V ≤ VI ≤ VDD | –1 | 0 | 1 | µA | |
| IDD | Supply current | VDD = 2 V to 6 V, MR
= VDD, MR, WDI and outputs unconnected |
30 | 50 | µA | ||
| Ci | Input capacitance | VI = 0 V to VDD | 5 | pF | |||