ZHCSNK5C March 2021 – May 2024 TPS3704-Q1
PRODUCTION DATA
These application curves were taken with the TPS37044A7OHDDFRQ1 device on the TPS3704Q1EVM. Please see the TPS3704Q1EVM User Guide for more information.
| VSENSE1 start up 0V to 3.3V, VDD = 3.3V, VRESET1 = 3.3V, TPS37044A7OHDDFRQ1 |
| VSENSE1 ramp 0V to 3.75V, OV/UV Threshold = 3.3V (±8%), VSENSE2 = 1.8V, VDD = 3.3V, VRESET1 = 3.3V, TPS37044A7OHDDFRQ1 |
| VSENSE3_4 ramp 0V to 1.5V, OV/UV Threshold = 1.15V (+7.5%, -5.5%), VDD = 3.3V, VRESET2 = 3.3V, TPS37044A7OHDDFRQ1 |
| VSENSE1
toggling 0V to 3.3V [OV/UV Threshold = 3.3V (±8%)], VSENSE2
toggling from 0V to 1.8V [OV/UV Threshold = 1.8V (+4%, -3.5%)], VDD = 3.3V, VRESET1 = 3.3V, TPS37044A7OHDDFRQ1 |
| VSENSE1 =
3.3V, VSENSE1 = 0V via push-button for 1ms, VDD = 3.3V, VRESET1 = 3.3V, TPS37044A7OHDDFRQ1 |
| VDD start up 0V to 3.3V, VSENSE1 = 3.3V, VSENSE2 = 1.8V, VSENSE3_4 = 1.15V, VRESET1_2 = 3.3V, TPS37044A7OHDDFRQ1 |
| VSENSE2 ramp
0V to 2V, OV/UV Threshold = 1.8V (+4%, -3.5%), VSENSE1 = 3.3V, VDD = 3.3V, VRESET1 = 3.3V, TPS37044A7OHDDFRQ1 |
| VDD ramp 0V to 5V, VSENSE3_4 = 1.2V, VRESET2 = 3.3V, TPS37044A7OHDDFRQ1 | ||
| VSENSE3
toggling 0V to 1.15V [OV/UV Threshold = 1.15V (+7.5%, -5.5%)],
VSENSE4 toggling from 0V to 1.15V [OV/UV Threshold = 1.15V (+7.5%, -5.5%)], VDD = 3.3V, VRESET1 = 3.3V, TPS37044A7OHDDFRQ1 |
| VSENSE1 toggling from 3.3V to 0V, VDD = 3.3V, VRESET1 toggling from 3.3V to 0V, TPS37044A7OHDDFRQ1 |