ZHCSO90A november 2022 – april 2023 TPS36-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tGI_VIT– | Glitch immunity VIT– | 5% VIT– overdrive(1) |
15 | µs | |||
| tMR_PW | MR pin pulse duration to assert reset | 100 | ns | ||||
| tP-WD | WDI pulse duration to start next frame (2) | VDD > VIT– | 500 | ns | |||
| tHD-WDEN | WD-EN hold time to enable or disable WD operation (2) | VDD > VIT– | 200 | µs | |||
| tHD-SETx | SETx hold time to change WD timer setting (2) | VDD > VIT– | 150 | µs | |||
| tWC | Watchdog close window time period | Orderable Option TPS36xxxxB | 0.8 | 1 | 1.2 | ms | |
| Orderable Option TPS36xxxxC | 4 | 5 | 6 | ||||
| Orderable Option TPS36xxxxD | 9 | 10 | 11 | ||||
| Orderable Option TPS36xxxxE | 18 | 20 | 22 | ||||
| Orderable Option TPS36xxxxF | 45 | 50 | 55 | ||||
| Orderable Option TPS36xxxxG | 90 | 100 | 110 | ||||
| Orderable Option TPS36xxxxH | 180 | 200 | 220 | ||||
| Orderable Option TPS36xxxxI | 0.9 | 1 | 1.1 | s | |||
| Orderable Option TPS36xxxxJ | 1.26 | 1.4 | 1.54 | ||||
| Orderable Option TPS36xxxxK | 1.44 | 1.6 | 1.76 | ||||
| Orderable Option TPS36xxxxL | 9 | 10 | 11 | ||||
| Orderable Option TPS36xxxxM | 45 | 50 | 55 | ||||
| Orderable Option TPS36xxxxN | 90 | 100 | 110 | ||||
| tWO | Watchdog open window time period | SETx pin decide multipler n | (n-1) X tWC | ms | |||