ZHCSIJ7A July 2018 – October 2021 TPS3431
PRODUCTION DATA
| PARAMETER | DESIGN REQUIREMENT | DESIGN RESULT |
|---|---|---|
| Output logic voltage | 3.3V Open-Drain | 3.3V Open-Drain |
| Watchdog Timeout | Leave CWD disconnected: 1.6 seconds (typical) | tWD(min) = 1360 ms, tWD(TYP) = 1600 ms, tWD(max) = 1840 ms |
| Maximum device current consumption | 35 µA | 33 µA when WDO is asserted |