ZHCSIU6G September 2018 – June 2024 TPS2663
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The TPS2663x devices support the reverse input
polarity protection feature. Connect an N-channel power FET (Q1) with the source to
IN_SYS, drain to IN and GATE to B-GATE as shown in Figure 8-7. This action forms a back to back FET topology in power path that is required to
protect the load from input reverse polarity faults. Connect an external signal FET
(Q2) across BGATE, DRV and IN_SYS. Q2 acts as a pulldown gate switch for Q1. In the
applications where reverse polarity protection and reverse current blocking is not
required then connect IN_SYS and IN together. Leave BGATE and DRV open as shown in
Figure 8-8.
Figure 8-9 illustrates the reverse input polarity protection functionality.
The TPS2663x devices support a maximum differential voltage across V(IN_SYS) – V(OUT) up to –85 V. This high voltage transients generally appear during the IEC61000-4-5 surge testing at the V(IN_SYS). This voltage stress appears across the external N-channel FET. The TPS2663x provides a gate drive (B_GATE) of 10.2 V (typical). The fast pulldown gate switch Q2 pulls down the GATE of the Q1 during reverse current and reverse polarity fault events. Q2 must be at least 15-V, VDS rated FET with a maximum VGS rating of 20 V, Ciss ≤ 50 pF and VGTH(min) ≤ 3 V.


Figure 8-9 Input Reverse Polarity Response at –60-V Input