ZHCSOF5A May 2022 – September 2022 TPS25985
PRODUCTION DATA
| PARAMETER | CdVdt = 3.3 nF | CdVdt = 33 nF | UNITS | |
|---|---|---|---|---|
| SRON | Output rising slew rate | 9.79 | 1.20 | V/ms |
| tD,ON | Turn on delay | 0.34 | 1.54 | ms |
| tR | Rise time | 1.00 | 8.13 | ms |
| tON | Turn on time | 1.38 | 10.35 | ms |
| tD,OFF | Turn off delay | 1081 | 1060 | µs |
| tF | Fall time | Depends on ROUT and COUT | µs | |