ZHCSOR0 August 2021 TPS25868-Q1 , TPS25869-Q1
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| Input voltage | IN to PGND | –0.3 | 40(2) | V |
| IN to SW | –0.3 | 35 | ||
| SENSE to PGND | –0.3 | 6 | ||
| EN to AGND | –0.3 | 11 | ||
| FREQ/SYNC to AGND | –0.3 | 6 | ||
| PA_EN, PB_EN to AGND | –0.3 | 6 | ||
| VSET, ILIM to AGND | -0.3 | 6 | ||
| AGND to PGND | –0.3 | 0.3 | ||
| Input voltage | PA_FAULT, PB_FAULT, FAULT to AGND | –0.3 | 6 | V |
| Output voltage | SW to PGND | –0.3 | 26 | V |
| SW to PGND (less than 10 ns transients) | –3.5 | 35 | ||
| BOOT to SW | –0.3 | 6 | ||
| PA_BUS, PB_BUS to PGND | –0.3 | 6 | ||
| Voltage range | CC1, CC2, CFG to AGND | –0.3 | 6 | V |
| DP, DM to AGND | –0.3 | 6 | ||
| PA_FAULT, PB_FAULT to AGND | –0.3 | 6 | ||
| TS to AGND | –0.3 | 6 | ||
| Pin positive sink current, ISNK | CC1, CC2 (while applying VCONN) | 1 | A | |
| I/O current | DP to DM in BC1.2 DCP Mode | –35 | 35 | mA |
| TJ | Junction temperature | -40 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |