ZHCSK92E September 2019 – March 2022 TPS25840-Q1 , TPS25842-Q1
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| Input voltage | IN to PGND | –0.3 | 40 | V |
| OUT to PGND | –0.3 | 20 | ||
| EN to AGND | –0.3 | VIN + 0.3 | ||
| CSP to AGND | –0.3 | 20 | ||
| CSN to AGND | –0.3 | 20 | ||
| BUS to AGND | –0.3 | 18 | ||
| RT/SYNC to AGND | –0.3 | 6 | ||
| CTRL1 or CTRL2 to AGND | –0.3 | 6 | ||
| AGND to PGND | –0.3 | 0.3 | ||
| Output voltage | SW to PGND | –0.3 | VIN + 0.3 | V |
| SW to PGND (less than 10 ns transients) | –3.5 | 40 | ||
| BOOT to SW | –0.3 | 6 | ||
| VCC to AGND | –0.3 | 6 | ||
| LS_GD | –0.3 | 18 | ||
| Voltage range | TPS25840-Q1: DP_IN, DM_IN to AGND | –0.3 | 18 | V |
| TPS25842-Q1: DP_IN, DM_IN to AGND | –0.3 | 7 | ||
| DP_OUT, DM_OUT to AGND | –0.3 | 6 | ||
| FAULT, BUCK_ST, INT to AGND | –0.3 | 6 | ||
| ILIMIT or IMON to AGND | –0.3 | 6 | ||
| Pin positive source current, IVCC | VCC Source Current | 5 | mA | |
| Pin positive sink current, ISNK | FAULT, BUCK_ST | Internally Limited | A | |
| I/O current | DP_IN to DP_OUT, or DM_IN to DM_OUT in SDP, CDP, or Client Mode | –100 | 100 | mA |
| TJ | Junction temperature | -40 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |