| VIN
|
Supply Voltage |
VCONN |
4.65 |
|
5.5 |
V |
| VDD |
0 |
|
5.5 |
V |
| VPWR |
4.65 |
|
25 |
V |
| VI
|
Applied Voltage |
AUDIO, EN9V, EN12V, PCTRL, CC1, CC2, CTL1, CTL2, DEBUG, POL
|
0 |
|
5.5 |
V |
| GD
|
0 |
|
6.5 |
V |
| DSCG, GDNS, VBUS |
0 |
|
25 |
V |
| GDPG |
0 |
|
25 |
V |
| G5V |
0 |
|
16 |
V |
| HIPWR, PSEL |
0 |
|
1.96 |
V |
| EN9V, EN12V |
1.36 |
|
|
V |
| VIH
|
High-Level Input Voltage |
PCTRL |
1.65 |
|
|
V |
| GD
|
1.64 |
|
|
V |
| VIL
|
Low-Level Input Voltage |
EN9V, EN12V |
|
|
0.53 |
V |
| PCTRL |
|
|
1.85 |
V |
| GD
|
|
|
1.81 |
V |
| IS
|
Sinking Current |
AUDIO, GDPG |
|
|
1 |
mA |
| CTL1, CTL2, UFP, DEBUG, POL
|
|
|
5 |
mA |
| GD
|
|
|
80 |
µA |
| DSCG, transient sinking current 50ms pulse, 0.25% duty cycle |
|
|
350 |
mA |
| DSCG, average |
|
|
5 |
mA |
|
Sourcing Current |
VCONN |
|
200 |
600 |
mA |
| CS
|
Shunt capacitance |
CC1, CC2 (CRX) |
200 |
560 |
600 |
pF |
| VBUS (CPDIN) |
|
|
10 |
µF |
| DVDD |
0.198 |
0.22 |
0.242 |
µF |
| VAUX |
0.09 |
0.1 |
0.11 |
µF |
| VTX |
0.09 |
0.1 |
0.11 |
µF |
| VCONN
|
10 |
|
220 |
µF |
| VDD |
0.09 |
|
|
µF |
| RPUD
|
Pull up/down resistance |
HIPWR, PSEL (direct to GND or direct to DVDD) |
0 |
|
1 |
kΩ |
| HIPWR, PSEL (RSEL) |
80 |
100 |
120 |
kΩ |
| RDSCG
|
Series resistance |
Maximum VBUS voltage of 25 V |
80 |
|
|
Ω |
| Maximum VBUS voltage of 15 V |
43 |
|
|
Ω |
| Maximum VBUS voltage of 6 V |
20 |
|
|
Ω |
| TJ
|
Operating junction temperature |
|
-40 |
|
125 |
°C |